Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 |
Q typ
@ 500 MHz 4 |
SRF typ (MHz) 5 | DCR max (mΩ) 6 | Imax (mA) 7 |
---|---|---|---|---|---|---|
ST336RAG56N_R_ | 56 | 5,2 | 100 | 1815 | 122.000 | 800 |