Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code |
---|---|---|---|---|---|---|---|
ST336RAF1N8JRZ | 1.8 @ 250 MHz | 5 | 53 @ 1500 MHz | > 5000 | 0.030 | 800 | Black |
ST336RAF2N0JRZ | 2.0 @ 250 MHz | 5 | 48 @ 1500 MHz | > 5000 | 0.018 | 800 | Violet |
ST336RAF3N9JRZ | 3.9 @ 250 MHz | 5 | 54 @ 1000 MHz | > 5000 | 0.055 | 800 | Brown |
ST336RAF4N3JRZ | 4.3 @ 250 MHz | 5 | 59 @ 1000 MHz | > 5000 | 0.030 | 800 | White |
ST336RAF4N7JRZ | 4.7 @ 250 MHz | 5 | 63 @ 1000 MHz | 4400 | 0.072 | 800 | Red |
ST336RAF5N1JRZ | 5.1 @ 250 MHz | 5 | 52 @ 1000 MHz | > 5000 | 0.069 | 800 | Blue |
ST336RAF5N6JRZ | 5.6 @ 250 MHz | 5 | 49 @ 1000 MHz | 4700 | 0.091 | 800 | Gray |
ST336RAF6N8JRZ | 6.8 @ 250 MHz | 5 | 64 @ 1000 MHz | 3900 | 0.082 | 800 | Orange |
ST336RAF7N5JRZ | 7.5 @ 250 MHz | 5 | 47 @ 1000 MHz | 3700 | 0.082 | 800 | Black |
ST336RAF8N2JRZ | 8.2 @ 250 MHz | 5 | 56 @ 1000 MHz | 3900 | 0.082 | 800 | Yellow |
ST336RAF9N1JRZ | 9.1 @ 250 MHz | 5 | 58 @ 1000 MHz | 3200 | 0.105 | 780 | Red |
ST336RAF10N_RZ | 10 @ 250 MHz | 5,2 | 68 @ 750 MHz | 2700 | 0.082 | 800 | Green |
ST336RAF12N_RZ | 12 @ 250 MHz | 5,2 | 59 @ 750 MHz | 3100 | 0.100 | 790 | Blue |
ST336RAF15N_RZ | 15 @ 250 MHz | 5,2 | 57 @ 500 MHz | 2400 | 0.100 | 740 | Violet |
ST336RAF18N_RZ | 18 @ 250 MHz | 5,2 | 58 @ 500 MHz | 2500 | 0.130 | 740 | Gray |
ST336RAF20N_RZ | 20 @ 250 MHz | 5,2 | 50 @ 500 MHz | 2200 | 0.170 | 680 | Yellow |
ST336RAF22N_RZ | 22 @ 250 MHz | 5,2 | 52 @ 500 MHz | 2400 | 0.150 | 720 | White |
ST336RAF27N_RZ | 27 @ 250 MHz | 5,2 | 56 @ 500 MHz | 2000 | 0.190 | 600 | Black |
ST336RAF33N_RZ | 33 @ 250 MHz | 5,2 | 56 @ 500 MHz | 1900 | 0.190 | 600 | Brown |
ST336RAF39N_RZ | 39 @ 250 MHz | 5,2,1 | 60 @ 500 MHz | 1800 | 0.270 | 550 | Red |
ST336RAF47N_RZ | 47 @ 200 MHz | 5,2,1 | 56 @ 500 MHz | 1600 | 0.300 | 550 | Orange |
ST336RAF56N_RZ | 56 @ 200 MHz | 5,2,1 | 58 @ 500 MHz | 1500 | 0.400 | 470 | Yellow |
ST336RAF68N_RZ | 68 @ 200 MHz | 5,2,1 | 60 @ 500 MHz | 1200 | 0.400 | 470 | Green |
ST336RAF82N_RZ | 82 @ 150 MHz | 5,2,1 | 60 @ 500 MHz | 1200 | 0.480 | 430 | Blue |
ST336RAFR10_RZ | 100 @ 150 MHz | 5,2 | 52 @ 500 MHz | 1000 | 0.640 | 400 | Violet |
ST336RAFR12_RZ | 120 @ 150 MHz | 5,2 | 46 @ 250 MHz | 950 | 0.680 | 300 | Gray |
ST336RAFR15_RZ | 150 @ 150 MHz | 5,2 | 44 @ 250 MHz | 850 | 0.800 | 300 | White |
ST336RAFR18_RZ | 180 @ 150 MHz | 5,2 | 40 @ 250 MHz | 700 | 0.860 | 200 | Black |
ST336RAFR22_RZ | 220 @ 150 MHz | 5,2 | 34 @ 150 MHz | 700 | 1.290 | 200 | Orange |
ST336RAFR27_RZ | 270 @ 150 MHz | 5,2 | 34 @ 150 MHz | 650 | 1.400 | 200 | Yellow |
ST336RAFR33_RZ | 330 @ 150 MHz | 5,2 | 35 @ 150 MHz | 600 | 1.930 | 200 | Green |
ST336RAFR39_RZ | 390 @ 100 MHz | 5,2 | 35 @ 150 MHz | 550 | 2.800 | 170 | Blue |
ST336RAFR47_RZ | 470 @ 100 MHz | 5,2 | 32 @ 150 MHz | 500 | 3.100 | 160 | Violet |
ST336RAFR50_RZ | 500 @ 50 MHz | 5,2 | 22 @ 50 MHz | 470 | 3.200 | 150 | Gray |