Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (GHz) 4 | DCR max (Ω) 5 | Imax (A) |
---|---|---|---|---|---|---|
ST336RAD2N5JLZ | 2.5 @ 250 MHz | 5 | 56 @ 1000 MHz | > 5.00 | 0.020 | 2.0 |
ST336RAD5N6JLZ | 5.6 @ 250 MHz | 5 | 83 @ 1000 MHz | 4.88 | 0.035 | 1.9 |
ST336RAD6N2JLZ | 6.2 @ 250 MHz | 5 | 80 @ 1000 MHz | 4.55 | 0.035 | 1.8 |
ST336RAD12NJLZ | 12 @ 250 MHz | 5 | 52 @ 500 MHz | 2.80 | 0.045 | 1.6 |
ST336RAD16N_LZ | 16 @ 250 MHz | 5,2 | 72 @ 500 MHz | 2.40 | 0.060 | 1.4 |
ST336RAD18N_LZ | 18 @ 250 MHz | 5,2 | 70 @ 500 MHz | 2.20 | 0.060 | 1.4 |
ST336RAD20N_LZ | 20 @ 250 MHz | 5,2 | 54 @ 250 MHz | 2.05 | 0.060 | 1.4 |
ST336RAD27N_LZ | 27 @ 250 MHz | 5,2,1 | 58 @ 250 MHz | 2.00 | 0.070 | 1.3 |
ST336RAD30N_LZ | 30 @ 250 MHz | 5,2,1 | 50 @ 250 MHz | 1.74 | 0.095 | 1.1 |
ST336RAD39N_LZ | 39 @ 250 MHz | 5,2,1 | 53 @ 250 MHz | 1.60 | 0.110 | 1.0 |
ST336RAD48N_LZ | 48 @ 200 MHz | 5,2,1 | 44 @ 150 MHz | 1.40 | 0.095 | 1.1 |
ST336RAD51N_LZ | 51 @ 200 MHz | 5,2,1 | 36 @ 150 MHz | 1.28 | 0.120 | 0.90 |