Datasheet 3D Model

MS336RAA Series

High-Reliability Chip Inductors

The MS336RAA Series is not recommended for new designs, but existing customers will continue to be supported. As an alternative, we recommend the AR336RAA Series which is a drop-in replacement.
The MS336RAA inductors provide exceptional Q values, even at high frequencies. They have a ceramic body and wire wound construction to provide the highest SRFs available in 0805 size.
This robust version of Coilcraft’s standard 0805CS series features high temperature materials that allow operation in ambient temperatures up to 155°C and a leach-resistant base metalization with tin-lead (Sn-Pb) terminations that ensures the best possible board adhesion.

Looking for the commercial version of this part? See Coilcraft 0805CS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Color code
MS336RAA020JSZ 2.8 @ 250 MHz 5 57 @ 1000 MHz 5000 0.06 800 Gray
MS336RAA3N0JSZ 3.0 @ 250 MHz 5 61 @ 1000 MHz 5000 0.06 800 White
MS336RAA030JSZ 3.3 @ 250 MHz 5 48 @ 1000 MHz 5000 0.08 600 Black
MS336RAA050JSZ 5.6 @ 250 MHz 5 75 @ 1000 MHz 4760 0.08 600 Orange
MS336RAA060JSZ 6.8 @ 250 MHz 5 54 @ 1000 MHz 4440 0.11 600 Brown
MS336RAA070JSZ 7.5 @ 250 MHz 5 56 @ 1000 MHz 3840 0.14 600 Green
MS336RAA080_SZ 8.2 @ 250 MHz 5,2 63 @ 1000 MHz 3560 0.12 600 Red
MS336RAA100_SZ 10 @ 250 MHz 5,2,1 57 @ 500 MHz 3460 0.10 600 Blue
MS336RAA120_SZ 12 @ 250 MHz 5,2,1 46 @ 500 MHz 3180 0.15 600 Orange
MS336RAA150_SZ 15 @ 250 MHz 5,2,1 41 @ 500 MHz 2560 0.17 600 Yellow
MS336RAA180_SZ 18 @ 250 MHz 5,2,1 48 @ 500 MHz 2480 0.20 600 Green
MS336RAA220_SZ 22 @ 250 MHz 5,2,1 59 @ 500 MHz 2080 0.22 500 Blue
MS336RAA240_SZ 24 @ 250 MHz 5,2,1 59 @ 500 MHz 1920 0.22 500 Gray
MS336RAA270_SZ 27 @ 250 MHz 5,2,1 56 @ 500 MHz 2060 0.25 500 Violet
MS336RAA330_SZ 33 @ 250 MHz 5,2,1 64 @ 500 MHz 1720 0.27 500 Gray
MS336RAA360_SZ 36 @ 250 MHz 5,2,1 57 @ 500 MHz 1520 0.27 500 Orange
MS336RAA390_SZ 39 @ 250 MHz 5,2,1 44 @ 250 MHz 1600 0.29 500 White
MS336RAA430_SZ 43 @ 200 MHz 5,2,1 45 @ 250 MHz 1440 0.34 500 Yellow
MS336RAA470_SZ 47 @ 200 MHz 5,2,1 44 @ 250 MHz 1360 0.31 470 Black
MS336RAA560_SZ 56 @ 200 MHz 5,2,1 49 @ 250 MHz 1280 0.34 460 Brown
MS336RAA680_SZ 68 @ 200 MHz 5,2,1 52 @ 250 MHz 1200 0.38 440 Red
MS336RAA820_SZ 82 @ 150 MHz 5,2,1 51 @ 250 MHz 1060 0.42 400 Orange
MS336RAA910_SZ 91 @ 150 MHz 5,2,1 49 @ 250 MHz 1060 0.48 390 Black
MS336RAA101_SZ 100 @ 150 MHz 5,2,1 54 @ 250 MHz 1000 0.46 390 Yellow
MS336RAA111_SZ 110 @ 150 MHz 5,2,1 38 @ 250 MHz 880 0.48 390 Brown
MS336RAA121_SZ 120 @ 150 MHz 5,2,1 52 @ 250 MHz 880 0.51 380 Green
MS336RAA151_SZ 150 @ 100 MHz 5,2,1 33 @ 100 MHz 730 0.56 340 Blue
MS336RAA181_SZ 180 @ 100 MHz 5,2,1 37 @ 100 MHz 730 0.64 340 Violet
MS336RAA221_SZ 220 @ 100 MHz 5,2,1 36 @ 100 MHz 650 0.70 330 Gray
MS336RAA241_SZ 240 @ 100 MHz 5,2,1 36 @ 100 MHz 610 1.00 270 Red
MS336RAA271_SZ 270 @ 100 MHz 5,2,1 36 @ 100 MHz 580 1.00 260 White
MS336RAA331_SZ 330 @ 100 MHz 5,2,1 36 @ 100 MHz 520 1.40 230 Black
MS336RAA391_SZ 390 @ 100 MHz 5,2,1 34 @ 100 MHz 480 1.50 210 Brown
MS336RAA471_SZ 470 @ 50 MHz 5,2 24 @ 50 MHz 300 1.76 230 Violet
MS336RAA561_SZ 560 @ 25 MHz 5,2 21 @ 50 MHz 260 1.90 210 Orange
MS336RAA681_SZ 680 @ 25 MHz 5,2 21 @ 50 MHz 220 2.20 190 Green
MS336RAA821_SZ 820 @ 25 MHz 5,2 23 @ 50 MHz 240 2.35 170 Blue
Notes
  1. When ordering, specify tolerance and termination codes: e.g. MS336RAA821GSZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured on an Agilent 8753ES or equivalent with a Coilcraft CCF1297 test fixture.
  5. DCR measured on a Keithley micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.

Tolerance:

  • F = 1%
  • G = 2%
  • J = 5%

Termination:

  • S = Tin-lead (63/37) over silver-platinum-glass frit.
  • T = Tin-silver-copper (95.5/4/0.5) over silver-platinum-glass frit. (Special order, added cost)
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –65°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Q vs Frequency

Typical L vs Frequency

Physical characteristics

DIM.PNG

General specification

Core Material:
Ceramic
Packaging:
2000 per 7′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.