3D Model Datasheet

AR336RAD Series

The AR336RAD inductors provide exceptional Q values, even at high frequencies.
  • Ceramic body and wire wound construction to provide the highest SRFs, tight inductance tolerance and batch consistency.
Looking for AE/ML/MS versions of this series? They have been replaced by the AR336RAD. Customers who have previously purchased the AE/ML/MS will be supported indefinitely.

Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min 3 SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AR336RAD2N5JPZ 2.5 @ 250 MHz 5 56 @ 1000 MHz 5.0 20.0 2.0
AR336RAD5N6JPZ 5.6 @ 250 MHz 5 83 @ 1000 MHz 4.9 35.0 1.9
AR336RAD6N2JPZ 6.2 @ 250 MHz 5 80 @ 1000 MHz 4.6 35.0 1.8
AR336RAD12NJPZ 12 @ 250 MHz 5 52 @ 500 MHz 2.8 45.0 1.6
AR336RAD16N_PZ 16 @ 250 MHz 5,2 72 @ 500 MHz 2.4 60.0 1.4
AR336RAD18N_PZ 18 @ 250 MHz 5,2 70 @ 500 MHz 2.2 60.0 1.4
AR336RAD20N_PZ 20 @ 250 MHz 5,2 54 @ 250 MHz 2.1 60.0 1.4
AR336RAD27N_PZ 27 @ 250 MHz 5,2,1 58 @ 250 MHz 2.0 70.0 1.3
AR336RAD30N_PZ 30 @ 250 MHz 5,2,1 50 @ 250 MHz 1.7 95.0 1.1
AR336RAD39N_PZ 39 @ 250 MHz 5,2,1 53 @ 250 MHz 1.6 110 1.0
AR336RAD48N_PZ 48 @ 200 MHz 5,2,1 44 @ 150 MHz 1.4 95.0 1.1
AR336RAD51N_PZ 51 @ 200 MHz 5,2,1 36 @ 150 MHz 1.3 120 0.9
Notes
  1. When ordering, specify tolerance, termination and screening codes: e.g. AR336RAD51NGLZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286 impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured at the same frequency as inductance using an Agilent/HP 4291A with an Agilent/HP 16197 test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753ES network analyzer or equivalent and a Coilcraft SMD-D test fixture.
  5. DCR measured on a Keithley 580 micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.

Tolerance:

  • F = 1%
  • G = 2%
  • J = 5%

Termination:

  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit.
  • C = Tin-lead (63/37) over gold over nickel over moly-mag.
  • S = Tin-lead (63/37) over leach-resistant silver-platinum glass frit.
  • A = Gold over nickel over moly-mag
  • L = Silver-palladium-platinum-glass frit

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Country of origin restrictions available; prefix option G or F
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical Q vs Frequency

Physical characteristics

ar336radd.gif
 
A max B max C max D ref E F G H I J  
0.090 0.068 0.060 0.020 0.050 0.020 0.040 0.070 0.040 0.030 inches
2,29 1,73 1,52 0,51 1,27 0,51 1,02 1,78 1,02 0,76 mm

Dimensions are before solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.

General specification

Core Material:
Ceramic
Packaging:
2000 per 7′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).