Datasheet 3D Model

AE336RAA Series

Outgassing Compliant Chip Inductors

AE336RAA Series ceramic body and wire wound construction provides the highest SRFs available in 0805 size.
  • Exceptional Q values, even at high frequencies.
  • Robust version of Coilcraft’s standard 0805CS series.
  • Passes NASA low outgassing specifications.
  • Allows operation in ambient temperatures up to 155°C.
  • Standard tin-lead (Sn-Pb) terminations ensures the best possible board adhesion. Note: Nickel barrier termination (tin-lead over tin over nickel over silver-platinum-glass frit, termination code P) is recommended for hand soldering applications.
  • Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit terminations. Other terminations are also available.

Looking for the commercial version of this part? See Coilcraft 0805CS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part is not compliant with MIL-STD-981 Family 50, Class S due to wire gauge.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA)
AE336RAA020JPZ 2.8 @ 250 MHz 5 57 @ 1000 MHz 5000 0.06 800
AE336RAA3N0JPZ 3.0 @ 250 MHz 5 61 @ 1000 MHz 5000 0.06 800
AE336RAA030JPZ 3.3 @ 250 MHz 5 48 @ 1000 MHz 5000 0.08 600
AE336RAA050JPZ 5.6 @ 250 MHz 5 75 @ 1000 MHz 4760 0.08 600
AE336RAA060JPZ 6.8 @ 250 MHz 5 54 @ 1000 MHz 4440 0.11 600
AE336RAA070JPZ 7.5 @ 250 MHz 5 56 @ 1000 MHz 3840 0.14 600
AE336RAA080_PZ 8.2 @ 250 MHz 5,2 63 @ 1000 MHz 3560 0.12 600
AE336RAA100_PZ 10 @ 250 MHz 5,2,1 57 @ 500 MHz 3460 0.10 600
AE336RAA120_PZ 12 @ 250 MHz 5,2,1 46 @ 500 MHz 3180 0.15 600
AE336RAA150_PZ 15 @ 250 MHz 5,2,1 41 @ 500 MHz 2560 0.17 600
AE336RAA180_PZ 18 @ 250 MHz 5,2,1 48 @ 500 MHz 2480 0.20 600
AE336RAA220_PZ 22 @ 250 MHz 5,2,1 59 @ 500 MHz 2080 0.22 500
AE336RAA240_PZ 24 @ 250 MHz 5,2,1 59 @ 500 MHz 1920 0.22 500
AE336RAA270_PZ 27 @ 250 MHz 5,2,1 56 @ 500 MHz 2060 0.25 500
AE336RAA330_PZ 33 @ 250 MHz 5,2,1 64 @ 500 MHz 1720 0.27 500
AE336RAA360_PZ 36 @ 250 MHz 5,2,1 57 @ 500 MHz 1520 0.27 500
AE336RAA390_PZ 39 @ 250 MHz 5,2,1 44 @ 250 MHz 1600 0.29 500
AE336RAA430_PZ 43 @ 200 MHz 5,2,1 45 @ 250 MHz 1440 0.34 500
AE336RAA470_PZ 47 @ 200 MHz 5,2,1 44 @ 250 MHz 1360 0.31 470
AE336RAA560_PZ 56 @ 200 MHz 5,2,1 49 @ 250 MHz 1280 0.34 460
AE336RAA680_PZ 68 @ 200 MHz 5,2,1 52 @ 250 MHz 1200 0.38 440
AE336RAA820_PZ 82 @ 150 MHz 5,2,1 51 @ 250 MHz 1060 0.42 400
AE336RAA910_PZ 91 @ 150 MHz 5,2,1 49 @ 250 MHz 1060 0.48 390
AE336RAA101_PZ 100 @ 150 MHz 5,2,1 54 @ 250 MHz 1000 0.46 390
AE336RAA111_PZ 110 @ 150 MHz 5,2,1 38 @ 250 MHz 880 0.48 390
AE336RAA121_PZ 120 @ 150 MHz 5,2,1 52 @ 250 MHz 880 0.51 380
AE336RAA151_PZ 150 @ 100 MHz 5,2,1 33 @ 100 MHz 730 0.56 340
AE336RAA181_PZ 180 @ 100 MHz 5,2,1 37 @ 100 MHz 730 0.64 340
AE336RAA221_PZ 220 @ 100 MHz 5,2,1 36 @ 100 MHz 650 0.70 330
AE336RAA241_PZ 240 @ 100 MHz 5,2,1 36 @ 100 MHz 610 1.00 270
AE336RAA271_PZ 270 @ 100 MHz 5,2,1 36 @ 100 MHz 580 1.00 260
AE336RAA331_PZ 330 @ 100 MHz 5,2,1 36 @ 100 MHz 520 1.40 230
AE336RAA391_PZ 390 @ 100 MHz 5,2,1 34 @ 100 MHz 480 1.50 210
AE336RAA471_PZ 470 @ 50 MHz 5,2 24 @ 50 MHz 300 1.76 230
AE336RAA561_PZ 560 @ 25 MHz 5,2 21 @ 50 MHz 260 1.90 210
AE336RAA681_PZ 680 @ 25 MHz 5,2 21 @ 50 MHz 220 2.20 190
AE336RAA821_PZ 820 @ 25 MHz 5,2 23 @ 50 MHz 240 2.35 170
Notes
  1. When ordering, please specify tolerance, termination and screening codes: e.g. AE336RAA821GPZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured on an Agilent 8753ES or equivalent with a Coilcraft CCF1297 test fixture.
  5. DCR measured on a Keithley micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.
For ESCC 3201 F4 testing, operational life is performed at 90°C.

Tolerance:

  • F = 1%
  • G = 2%
  • J = 5%

Termination:

For hand soldering applications, the nickel barrier termination (tin-lead over tin over nickel over silver-platinum-glass frit, termination code P) is recommended. Exposed gold or tin in the terminations migrates into the solder.
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit.
  • C = Tin-lead (63/37) over gold over nickel over moly-mag.
  • S = Tin-lead (63/37) over leach-resistant silver-platinum-glass frit.
  • A = Gold over nickel over moly-mag.
  • L = Silver-palladium-platinum-glass frit.

Screening:

  • Z = Unscreened
  • = Coilcraft CP-SA-10001 Group A
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –65°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Q vs Frequency

Typical L vs Frequency

Physical characteristics

DIM.PNG

General specification

Core Material:
Ceramic
Packaging:
2000 per 7′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.