Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q typ
@ 25 MHz 3 |
SRF typ (MHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | Color code |
---|---|---|---|---|---|---|
ST312RAP681JRZ | 680 | 12 | 310 | 1.80 | 260 | Red |