Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q typ
@ 25 MHz 3 |
SRF typ (MHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | Color code |
---|---|---|---|---|---|---|
ST312RAP331JRZ | 330 | 13 | 420 | 0.97 | 330 | Violet |
ST312RAP391JRZ | 390 | 13 | 400 | 1.05 | 330 | Gray |
ST312RAP471JRZ | 470 | 12 | 200 | 1.15 | 300 | White |
ST312RAP511JRZ | 510 | 12 | 340 | 1.20 | 300 | Black |
ST312RAP561JRZ | 560 | 12 | 330 | 1.35 | 300 | Brown |
ST312RAP681JRZ | 680 | 12 | 310 | 1.80 | 260 | Red |
ST312RAP821JRZ | 820 | 14 | 290 | 2.45 | 190 | Orange |
ST312RAP102JRZ | 1000 | 14 | 250 | 2.80 | 190 | Yellow |
ST312RAP122JRZ | 1200 | 14 | 230 | 3.20 | 180 | Green |
ST312RAP152JRZ | 1500 | 15 | 190 | 4.10 | 150 | Blue |
ST312RAP182JRZ | 1800 | 16 | 180 | 5.30 | 140 | Violet |
ST312RAP222JRZ | 2200 | 16 | 165 | 5.90 | 130 | Gray |
ST312RAP272JRZ | 2700 | 16 | 150 | 7.00 | 120 | White |
ST312RAP332JRZ | 3300 | 18 | 135 | 9.10 | 110 | Black |