Part number |
Inductance (µH)
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz |
Q min
@ 250 MHz |
SRF min (GHz) | DCR max (mΩ) | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|
L typ | Q typ | L typ | Q typ | ||||||
ST312RAK2N3JRZ | 2.3 | 2.1 | 50 | 2.1 | 74 | 25 | 5.0 | 46.0 | 800 |