3D Model Datasheet
Request Quote:
;

ST312RAK27N

For more information and specification about the part.

Go to series

Specifications

Part number Inductance (nH) Tolerance (%) 900 MHz 1.7 GHz Q min
@ 250 MHz
SRF min (GHz) DCR max (mĪ©) Imax (mA)
L typ Q typ L typ Q typ
ST312RAK27N_RZ 27 5,2 27400 62 29800 75 29 2.0 270 440
Notes
Environmental
Failures in Time (FIT) / Mean Time Between Failures (MTBF):