Datasheet 3D Model
Request Quote:
;

ST312RAJ24N

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz Q min
@ 250 MHz 4
SRF min (GHz) 5 DCR max (Ω) 6 Imax (A)
L typ Q typ 4 L typ Q typ 4
ST312RAJ24N_RZ 24 5,2 25.8 55 35 21 42 2.4 0.105 1.1
Notes
  1. When ordering, specify tolerance, termination and screening codes: e.g. ST312RAJ47NJRZ.
  2. Inductance measured at 250 MHz using Coilcraft SMD-A fixture in Agilent/HP 4286 impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured at 250 MHz using Agilent/HP 4291A with Agilent/HP 16193 test fixture.
  5. SRF measured using Agilent/HP 8720D network analyzer and Coilcraft SMD-D test fixture.
  6. DCR measured on micro-ohmmeter and Coilcraft CCF858 test fixture.

Tolerance:

  • G = 2%
  • J = 5% (Table shows stock tolerances in bold.)

Termination:

  • R = Matte tin over nickel over silver-platinum glass frit
  • L = Silver-palladium-platinum glass frit.
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit.
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit.
  • S = Tin-lead (63/37) over silver-platinum-glass frit.
  • T = Tin-silver-copper (95.5/4/0.5) over silver-platinum glass frit.

Screening:

  • Z = Unscreened
  • = Coilcraft CP-SA-10001 Group A
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Custom testing also available.
  • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +145°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+145°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Q vs Frequency

Typical L vs Frequency

Physical characteristics

st312rajd.gif
 
A max B max C max D ref E F G H I J  
0.071 0.044 0.040 0.015 0.030 0.013 0.034 0.040 0.025 0.025 inches
1,80 1,12 1,02 0,38 0,76 0,33 0,86 1,02 0,64 0,64 mm

Dimensions are for solder application. For maximum overall dimensions including solder,
add 0.0025 in / 0.064 mm to B and 0.006 in / 0,15 mm to A and C.

General specification

Core Material:
Ceramic
Weight:
3.3 – 5.7 mg
Packaging:
2000 per 7′′ reel. Paper tape: 8 mm wide, 1.0 mm thick, 4 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.