Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q @ 25.0 MHz 3 | SRF (MHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | ||
---|---|---|---|---|---|---|---|
min | typ | min | typ | ||||
AR312RAP331JPZ | 330 | 10 | 13 | 330 | 420 | 0.97 | 330 |