Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q @ 25.0 MHz 3 | SRF (MHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | ||
---|---|---|---|---|---|---|---|
min | typ | min | typ | ||||
AR312RAP241JPZ | 240 | 20 | 16 | 450 | 360 | 1.00 | 250 |
AR312RAP251JPZ | 250 | 19 | 15 | 420 | 340 | 1.05 | 240 |
AR312RAP301JPZ | 300 | 19 | 15 | 410 | 330 | 1.15 | 230 |
AR312RAP311JPZ | 310 | 20 | 16 | 420 | 330 | 1.15 | 230 |
AR312RAP331JPZ | 330 | 10 | 13 | 330 | 420 | 0.97 | 330 |
AR312RAP341JPZ | 340 | 15 | 12 | 435 | 350 | 1.45 | 200 |
AR312RAP361JPZ | 360 | 16 | 12 | 355 | 285 | 1.50 | 190 |
AR312RAP391JPZ | 390 | 10 | 13 | 320 | 400 | 1.05 | 330 |
AR312RAP471JPZ | 470 | 9 | 12 | 160 | 200 | 1.15 | 300 |
AR312RAP511JPZ | 510 | 9 | 12 | 270 | 340 | 1.20 | 300 |
AR312RAP561JPZ | 560 | 9 | 12 | 260 | 330 | 1.35 | 300 |
AR312RAP681JPZ | 680 | 9 | 12 | 240 | 310 | 1.80 | 260 |
AR312RAP821JPZ | 820 | 11 | 14 | 230 | 290 | 2.45 | 190 |
AR312RAP102JPZ | 1000 | 11 | 14 | 200 | 250 | 2.80 | 190 |
AR312RAP122JPZ | 1200 | 11 | 14 | 180 | 230 | 3.20 | 180 |
AR312RAP152JPZ | 1500 | 12 | 15 | 150 | 190 | 4.10 | 150 |
AR312RAP182JPZ | 1800 | 12 | 16 | 140 | 180 | 5.30 | 140 |
AR312RAP222JPZ | 2200 | 12 | 16 | 130 | 165 | 5.90 | 130 |
AR312RAP272JPZ | 2700 | 12 | 16 | 120 | 150 | 7.00 | 120 |