Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz |
Q min
@ 250 MHz 3 |
SRF min (GHz) 4 | DCR max (Ω) 5 | Imax (mA) | ||
---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | |||||||
MS235RAA1N0JSZ | 1.0 | 5 | 1.02 | 77 | 1.02 | 69 | 20 | > 5.00 | 0.045 | 600 |
MS235RAA1N8JSZ | 1.8 | 5 | 1.78 | 54 | 1.78 | 75 | 20 | > 5.00 | 0.070 | 600 |
MS235RAA1N9JSZ | 1.9 | 5 | 1.72 | 68 | 1.74 | 82 | 20 | > 5.00 | 0.070 | 600 |
MS235RAA2N0_SZ | 2.0 | 5,2 | 1.93 | 54 | 1.93 | 75 | 20 | > 5.00 | 0.070 | 600 |
MS235RAA2N2_SZ | 2.2 | 5,2 | 2.19 | 59 | 2.23 | 100 | 20 | > 5.00 | 0.070 | 600 |
MS235RAA2N4_SZ | 2.4 | 5,2 | 2.24 | 51 | 2.27 | 68 | 20 | > 5.00 | 0.068 | 600 |
MS235RAA3N3_SZ | 3.3 | 5,2,1 | 3.1 | 65 | 3.12 | 87 | 20 | > 5.00 | 0.066 | 600 |
MS235RAA3N6_SZ | 3.6 | 5,2,1 | 3.56 | 45 | 3.62 | 71 | 20 | > 5.00 | 0.066 | 600 |
MS235RAA3N9_SZ | 3.9 | 5,2,1 | 3.89 | 50 | 4.0 | 75 | 20 | > 5.00 | 0.066 | 600 |
MS235RAA4N3_SZ | 4.3 | 5,2,1 | 4.19 | 47 | 4.3 | 71 | 20 | > 5.00 | 0.091 | 600 |
MS235RAA4N7_SZ | 4.7 | 5,2,1 | 4.55 | 48 | 4.68 | 68 | 20 | 4.77 | 0.130 | 600 |
MS235RAA5N1_SZ | 5.1 | 5,2,1 | 5.15 | 56 | 5.25 | 82 | 20 | 4.80 | 0.083 | 600 |
MS235RAA5N6_SZ | 5.6 | 5,2,1 | 5.16 | 54 | 5.28 | 81 | 20 | 4.80 | 0.083 | 600 |
MS235RAA6N2_SZ | 6.2 | 5,2,1 | 6.16 | 52 | 6.37 | 76 | 20 | 4.80 | 0.083 | 600 |
MS235RAA6N8_SZ | 6.8 | 5,2,1 | 6.56 | 63 | 6.93 | 78 | 20 | 4.80 | 0.083 | 600 |
MS235RAA7N5_SZ | 7.5 | 5,2,1 | 7.91 | 60 | 8.22 | 88 | 22 | 4.80 | 0.104 | 600 |
MS235RAA8N2_SZ | 8.2 | 5,2,1 | 8.5 | 57 | 8.85 | 84 | 22 | 4.40 | 0.104 | 600 |
MS235RAA8N7_SZ | 8.7 | 5,2,1 | 8.78 | 54 | 9.21 | 73 | 20 | 3.80 | 0.195 | 480 |
MS235RAA9N0_SZ | 9.0 | 5,2,1 | 9.07 | 62 | 9.53 | 78 | 22 | 4.66 | 0.100 | 600 |
MS235RAA9N5_SZ | 9.5 | 5,2,1 | 9.42 | 54 | 9.98 | 69 | 20 | 3.48 | 0.195 | 480 |
MS235RAA10N_SZ | 10 | 5,2,1 | 9.8 | 50 | 10.1 | 67 | 21 | 3.68 | 0.195 | 480 |
MS235RAA11N_SZ | 11 | 5,2,1 | 10.7 | 52 | 11.2 | 78 | 24 | 3.48 | 0.120 | 580 |
MS235RAA12N_SZ | 12 | 5,2,1 | 11.9 | 53 | 12.7 | 71 | 24 | 3.60 | 0.120 | 580 |
MS235RAA13N_SZ | 13 | 5,2,1 | 13.4 | 51 | 14.63 | 57 | 20 | 3.28 | 0.210 | 440 |
MS235RAA15N_SZ | 15 | 5,2,1 | 14.6 | 55 | 15.5 | 77 | 22 | 3.10 | 0.172 | 500 |
MS235RAA16N_SZ | 16 | 5,2,1 | 16.6 | 46 | 18.86 | 47 | 23 | 3.05 | 0.220 | 480 |
MS235RAA18N_SZ | 18 | 5,2,1 | 18.3 | 57 | 20.28 | 62 | 24 | 2.68 | 0.230 | 420 |
MS235RAA19N_SZ | 19 | 5,2,1 | 19.1 | 50 | 21.1 | 67 | 24 | 3.00 | 0.202 | 460 |
MS235RAA20N_SZ | 20 | 5,2,1 | 20.7 | 52 | 23.66 | 53 | 24 | 2.90 | 0.250 | 400 |
MS235RAA22N_SZ | 22 | 5,2,1 | 23.2 | 53 | 26.75 | 53 | 24 | 2.80 | 0.300 | 380 |
MS235RAA23N_SZ | 23 | 5,2,1 | 23.8 | 49 | 26.9 | 64 | 24 | 2.72 | 0.300 | 400 |
MS235RAA24N_SZ | 24 | 5,2,1 | 25.1 | 51 | 29.5 | 50 | 24 | 2.60 | 0.300 | 390 |
MS235RAA27N_SZ | 27 | 5,2,1 | 28.7 | 49 | 33.5 | 63 | 24 | 2.48 | 0.298 | 380 |
MS235RAA30N_SZ | 30 | 5,2,1 | 31.1 | 46 | 38.5 | 39 | 24 | 2.35 | 0.300 | 340 |
MS235RAA33N_SZ | 33 | 5,2,1 | 34.9 | 31 | 41.74 | 32 | 20 | 2.30 | 0.300 | 340 |
MS235RAA36N_SZ | 36 | 5,2,1 | 39.5 | 44 | 48.4 | 53 | 24 | 2.20 | 0.440 | 310 |
MS235RAA40N_SZ | 40 | 5,2,1 | 39 | 44 | 47.4 | 33 | 24 | 2.24 | 0.440 | 290 |