Datasheet 3D Model

ML235RAA Series

High-Reliability Chip Inductors

The ML235RAA Series is not recommended for new designs, but existing customers will continue to be supported. As an alternative, we recommend the AR235RAA Series which is a drop-in replacement.

This 0402 size chip inductor series shares all of the characteristics of Coilcraft’s other ceramic inductors: exceptionally high Q factors, especially at use frequencies; outstanding self-resonant frequency; tight inductance tolerance; and excellent batch-to-batch consistency.
This robust version of Coilcraft’s standard 0402CS series features high temperature materials that allow operation in ambient temperatures up to 155°C.

Looking for the commercial version of this part? See Coilcraft 0402CS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 900 MHz 1.7 GHz Q min
@ 250 MHz 3
SRF min (GHz) 4 DCR max (Ω) 5 Imax (mA)
L typ Q typ 3 L typ Q typ 3
ML235RAA1N0JLZ 1.0 5 1.02 77 1.02 69 20 > 5.00 0.045 600
ML235RAA1N8JLZ 1.8 5 1.78 54 1.78 75 20 > 5.00 0.070 600
ML235RAA1N9JLZ 1.9 5 1.72 68 1.74 82 20 > 5.00 0.070 600
ML235RAA2N0_LZ 2.0 5,2 1.93 54 1.93 75 20 > 5.00 0.070 600
ML235RAA2N2_LZ 2.2 5,2 2.19 59 2.23 100 20 > 5.00 0.070 600
ML235RAA2N4_LZ 2.4 5,2 2.24 51 2.27 68 20 > 5.00 0.068 600
ML235RAA3N3_LZ 3.3 5,2,1 3.1 65 3.12 87 20 > 5.00 0.066 600
ML235RAA3N6_LZ 3.6 5,2,1 3.56 45 3.62 71 20 > 5.00 0.066 600
ML235RAA3N9_LZ 3.9 5,2,1 3.89 50 4.0 75 20 > 5.00 0.066 600
ML235RAA4N3_LZ 4.3 5,2,1 4.19 47 4.3 71 20 > 5.00 0.091 600
ML235RAA4N7_LZ 4.7 5,2,1 4.55 48 4.68 68 20 4.77 0.130 600
ML235RAA5N1_LZ 5.1 5,2,1 5.15 56 5.25 82 20 4.80 0.083 600
ML235RAA5N6_LZ 5.6 5,2,1 5.16 54 5.28 81 20 4.80 0.083 600
ML235RAA6N2_LZ 6.2 5,2,1 6.16 52 6.37 76 20 4.80 0.083 600
ML235RAA6N8_LZ 6.8 5,2,1 6.56 63 6.93 78 20 4.80 0.083 600
ML235RAA7N5_LZ 7.5 5,2,1 7.91 60 8.22 88 22 4.80 0.104 600
ML235RAA8N2_LZ 8.2 5,2,1 8.5 57 8.85 84 22 4.40 0.104 600
ML235RAA8N7_LZ 8.7 5,2,1 8.78 54 9.21 73 20 3.80 0.195 480
ML235RAA9N0_LZ 9.0 5,2,1 9.07 62 9.53 78 22 4.66 0.100 600
ML235RAA9N5_LZ 9.5 5,2,1 9.42 54 9.98 69 20 3.48 0.195 480
ML235RAA10N_LZ 10 5,2,1 9.8 50 10.1 67 21 3.68 0.195 480
ML235RAA11N_LZ 11 5,2,1 10.7 52 11.2 78 24 3.48 0.120 580
ML235RAA12N_LZ 12 5,2,1 11.9 53 12.7 71 24 3.60 0.120 580
ML235RAA13N_LZ 13 5,2,1 13.4 51 14.63 57 20 3.28 0.210 440
ML235RAA15N_LZ 15 5,2,1 14.6 55 15.5 77 22 3.10 0.172 500
ML235RAA16N_LZ 16 5,2,1 16.6 46 18.86 47 23 3.05 0.220 480
ML235RAA18N_LZ 18 5,2,1 18.3 57 20.28 62 24 2.68 0.230 420
ML235RAA19N_LZ 19 5,2,1 19.1 50 21.1 67 24 3.00 0.202 460
ML235RAA20N_LZ 20 5,2,1 20.7 52 23.66 53 24 2.90 0.250 400
ML235RAA22N_LZ 22 5,2,1 23.2 53 26.75 53 24 2.80 0.300 380
ML235RAA23N_LZ 23 5,2,1 23.8 49 26.9 64 24 2.72 0.300 400
ML235RAA24N_LZ 24 5,2,1 25.1 51 29.5 50 24 2.60 0.300 390
ML235RAA27N_LZ 27 5,2,1 28.7 49 33.5 63 24 2.48 0.298 380
ML235RAA30N_LZ 30 5,2,1 31.1 46 38.5 39 24 2.35 0.300 340
ML235RAA33N_LZ 33 5,2,1 34.9 31 41.74 32 20 2.30 0.300 340
ML235RAA36N_LZ 36 5,2,1 39.5 44 48.4 53 24 2.20 0.440 310
ML235RAA40N_LZ 40 5,2,1 39 44 47.4 33 24 2.24 0.440 290
Notes
  1. When ordering, please specify tolerance code: e.g. ML235RAAR10GLZ.
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286A impedance analyzer or equivalent.
  3. For Q min: Q measured at 250 MHz using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
    For Q typ: Q measured using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753ES network analyzer and a Coilcraft CCF1232 test fixture.
  5. DCR measured on a Keithley 580 micro-ohmmeter and a Coilcraft CCF1010 test fixture.

Tolerance:

  • F = 1%
  • G = 2%
  • J = 5%
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –65°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical Q vs Frequency

Physical characteristics

ml235raa_dim.PNG

General specification

Core Material:
Ceramic
Packaging:
2000 per 7″ reel Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.