Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|
AR235RAP430JPZ | 43 @ 250 MHz | 21 @ 250 MHz | 2900 | 0.75 | 250 |
AR235RAP510JPZ | 51 @ 250 MHz | 21 @ 250 MHz | 2700 | 0.85 | 240 |
AR235RAP560JPZ | 56 @ 250 MHz | 21 @ 250 MHz | 2600 | 0.90 | 240 |
AR235RAP680JPZ | 68 @ 250 MHz | 11 @ 100 MHz | 760 | 0.85 | 230 |
AR235RAP720JPZ | 72 @ 250 MHz | 12 @ 100 MHz | 720 | 0.90 | 210 |
AR235RAP750JPZ | 75 @ 250 MHz | 11 @ 100 MHz | 700 | 0.90 | 210 |
AR235RAP820JPZ | 82 @ 250 MHz | 11 @ 100 MHz | 680 | 0.95 | 210 |
AR235RAP900JPZ | 90 @ 250 MHz | 11 @ 100 MHz | 560 | 1.00 | 210 |
AR235RAP910JPZ | 91 @ 250 MHz | 10 @ 100 MHz | 560 | 1.00 | 200 |
AR235RAP101JPZ | 100 @ 250 MHz | 10 @ 100 MHz | 680 | 1.05 | 200 |
AR235RAP111JPZ | 110 @ 250 MHz | 10 @ 100 MHz | 670 | 1.10 | 190 |
AR235RAP121JPZ | 120 @ 250 MHz | 11 @ 100 MHz | 530 | 1.15 | 190 |
AR235RAP151JPZ | 150 @ 100 MHz | 10 @ 100 MHz | 640 | 1.35 | 180 |
AR235RAP181JPZ | 180 @ 100 MHz | 9 @ 100 MHz | 510 | 1.45 | 170 |
AR235RAP201JPZ | 200 @ 100 MHz | 9 @ 100 MHz | 510 | 1.55 | 170 |
AR235RAP221JPZ | 220 @ 100 MHz | 9 @ 100 MHz | 540 | 1.70 | 170 |
AR235RAP271JPZ | 270 @ 25.0 MHz | 8 @ 25.0 MHz | 470 | 1.95 | 160 |
AR235RAP301JPZ | 300 @ 25.0 MHz | 8 @ 25.0 MHz | 480 | 2.15 | 160 |
AR235RAP331JPZ | 330 @ 25.0 MHz | 8 @ 25.0 MHz | 410 | 2.23 | 150 |
AR235RAP361JPZ | 360 @ 25.0 MHz | 8 @ 25.0 MHz | 388 | 2.36 | 140 |
AR235RAP391JPZ | 390 @ 25.0 MHz | 8 @ 25.0 MHz | 208 | 2.35 | 140 |
AR235RAP471JPZ | 470 @ 25.0 MHz | 8 @ 25.0 MHz | 176 | 2.67 | 130 |