Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz | 2.4 GHz | Q min 3 | SRF (GHz) 4 | DCR max (mΩ) 5 | Imax (mA) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | L typ | Q typ 3 | min | typ | |||||
ST214RAAN75JRZ | 0.75 | 0.73 | 35 | 0.73 | 54 | 0.73 | 69 | 13 | 5 | 34 | 60 | 500 |
ST214RAA1N7JRZ | 1.7 | 1.65 | 40 | 1.67 | 60 | 1.68 | 77 | 12 | 5 | 34 | 60 | 500 |
ST214RAA3N0JRZ | 3.0 | 2.94 | 44 | 2.95 | 66 | 2.96 | 85 | 17 | 5 | 14 | 83 | 500 |
ST214RAA4N7JRZ | 4.7 | 4.62 | 46 | 4.63 | 69 | 4.67 | 91 | 18 | 5 | 12 | 110 | 435 |
ST214RAA5N1JRZ | 5.1 | 5.01 | 46 | 5.04 | 72 | 5.1 | 93 | 20 | 5 | 10 | 120 | 450 |
ST214RAA5N6JRZ | 5.6 | 5.52 | 45 | 5.57 | 65 | 5.65 | 81 | 17 | 5 | 10 | 130 | 395 |
ST214RAA6N2JRZ | 6.2 | 6.1 | 45 | 6.14 | 66 | 6.23 | 86 | 18 | 5 | 10 | 130 | 395 |
ST214RAA6N8JRZ | 6.8 | 6.7 | 47 | 6.77 | 68 | 6.9 | 86 | 19 | 5 | 9 | 135 | 385 |
ST214RAA7N5JRZ | 7.5 | 7.4 | 45 | 7.48 | 66 | 7.62 | 82 | 18 | 5 | 9 | 155 | 360 |
ST214RAA8N2JRZ | 8.2 | 8.09 | 44 | 8.18 | 67 | 8.33 | 84 | 18 | 5 | 8 | 240 | 300 |
ST214RAA9N0JRZ | 9.0 | 8.88 | 47 | 8.97 | 68 | 9.15 | 86 | 18 | 5 | 8 | 155 | 370 |
ST214RAA10NJRZ | 10 | 9.88 | 47 | 10 | 67 | 10.3 | 85 | 19 | 5 | 8 | 190 | 325 |
ST214RAA11NJRZ | 11 | 10.9 | 43 | 11.1 | 61 | 11.5 | 69 | 18 | 5 | 7 | 280 | 270 |
ST214RAA12NJRZ | 12 | 11.9 | 41 | 11.2 | 58 | 11.7 | 67 | 16 | 5 | 6 | 370 | 215 |
ST214RAA15NJRZ | 15 | 14.9 | 42 | 15.4 | 57 | 16.3 | 62 | 17 | 5 | 5 | 415 | 215 |
ST214RAA16NJRZ | 16 | 15.9 | 44 | 16.5 | 58 | 17.5 | 62 | 18 | 5 | 5 | 315 | 250 |
ST214RAA18NJRZ | 18 | 17.9 | 44 | 18.7 | 58 | 20 | 60 | 18 | 4 | 5 | 460 | 210 |
ST214RAA20NJRZ | 20 | 19.9 | 44 | 20.7 | 57 | 22.2 | 59 | 19 | 4 | 5 | 420 | 215 |
ST214RAA22NJRZ | 22 | 21.9 | 43 | 22.8 | 59 | 24.3 | 56 | 19 | 4 | 5 | 540 | 200 |
ST214RAA24NJRZ | 24 | 23.9 | 45 | 24.9 | 64 | 26.5 | 58 | 20 | 4 | 5 | 460 | 210 |
ST214RAA27NJRZ | 27 | 26.8 | 45 | 27.9 | 64 | 29.6 | 58 | 20 | 4 | 4 | 505 | 200 |
ST214RAA30NJRZ | 30 | 30 | 44 | 31.7 | 56 | 34.6 | 54 | 20 | 4 | 4 | 800 | 160 |
ST214RAA33NJRZ | 33 | 33.2 | 43 | 35.7 | 52 | 40.1 | 52 | 19 | 3 | 4 | 710 | 165 |
ST214RAA36NJRZ | 36 | 36.2 | 42 | 39 | 51 | 44.2 | 46 | 18 | 3 | 4 | 1080 | 135 |
ST214RAA39NJRZ | 39 | 39.2 | 42 | 42 | 51 | 47.3 | 55 | 20 | 3 | 4 | 1000 | 145 |
ST214RAA43NJRZ | 43 | 43.5 | 41 | 47.4 | 48 | 54.7 | 46 | 20 | 3 | 4 | 1000 | 140 |
ST214RAA56NJRZ | 56 | 56.8 | 47 | 60.6 | 63 | - | - | 20 | 3 | 3 | 1460 | 115 |
ST214RAA68NJRZ | 68 | 70.1 | 40 | 81.5 | 42 | - | - | 20 | 2 | 3 | 1920 | 100 |
ST214RAA75NJRZ | 75 | 76.2 | 47 | - | - | - | - | 19 | 2 | 3 | 2600 | 70 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.030 | see | 0.022 | 0.004 | 0.011 | 0.016 | 0.010 | 0.014 | inches |
0,76 | table | 0,56 | 0,10 | 0,28 | 0,41 | 0,25 | 0,36 | mm |
Part Number | Height (in/mm) |
---|---|
ST214RAAN75 | 0.015 / 0,38 |
ST214RAA1N7 | 0.015 / 0,38 |
ST214RAA3N0 | 0.015 / 0,38 |
ST214RAA4N7 | 0.015 / 0,38 |
ST214RAA5N1 | 0.015 / 0,38 |
ST214RAA5N6 | 0.015 / 0,38 |
ST214RAA6N2 | 0.015 / 0,38 |
ST214RAA6N8 | 0.015 / 0,38 |
ST214RAA7N5 | 0.015 / 0,38 |
ST214RAA8N2 | 0.015 / 0,38 |
ST214RAA9N0 | 0.015 / 0,38 |
ST214RAA10N | 0.015 / 0,38 |
ST214RAA11N | 0.015 / 0,38 |
ST214RAA12N | 0.013 / 0,33 |
ST214RAA15N | 0.013 / 0,33 |
ST214RAA16N | 0.015 / 0,38 |
ST214RAA18N | 0.013 / 0,33 |
ST214RAA20N | 0.015 / 0,38 |
ST214RAA22N | 0.013 / 0,33 |
ST214RAA24N | 0.015 / 0,38 |
ST214RAA27N | 0.015 / 0,38 |
ST214RAA30N | 0.013 / 0,33 |
ST214RAA33N | 0.013 / 0,33 |
ST214RAA36N | 0.013 / 0,33 |
ST214RAA39N | 0.013 / 0,33 |
ST214RAA43N | 0.013 / 0,33 |
ST214RAA56N | 0.013 / 0,33 |
ST214RAA68N | 0.013 / 0,33 |
ST214RAA75N | 0.013 / 0,33 |