Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz | 2.4 GHz | Q min 3 | SRF (GHz) 4 | DCR max (mΩ) 5 | Imax (mA) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | L typ | Q typ 3 | min | typ | |||||
ST214RAA15NJRZ | 15 | 14.9 | 42 | 15.4 | 57 | 16.3 | 62 | 17 | 5 | 5 | 415 | 215 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.030 | see | 0.022 | 0.004 | 0.011 | 0.016 | 0.010 | 0.014 | inches |
0,76 | table | 0,56 | 0,10 | 0,28 | 0,41 | 0,25 | 0,36 | mm |
Part Number | Height (in/mm) |
---|---|
ST214RAAN75 | 0.015 / 0,38 |
ST214RAA1N7 | 0.015 / 0,38 |
ST214RAA3N0 | 0.015 / 0,38 |
ST214RAA4N7 | 0.015 / 0,38 |
ST214RAA5N1 | 0.015 / 0,38 |
ST214RAA5N6 | 0.015 / 0,38 |
ST214RAA6N2 | 0.015 / 0,38 |
ST214RAA6N8 | 0.015 / 0,38 |
ST214RAA7N5 | 0.015 / 0,38 |
ST214RAA8N2 | 0.015 / 0,38 |
ST214RAA9N0 | 0.015 / 0,38 |
ST214RAA10N | 0.015 / 0,38 |
ST214RAA11N | 0.015 / 0,38 |
ST214RAA12N | 0.013 / 0,33 |
ST214RAA15N | 0.013 / 0,33 |
ST214RAA16N | 0.015 / 0,38 |
ST214RAA18N | 0.013 / 0,33 |
ST214RAA20N | 0.015 / 0,38 |
ST214RAA22N | 0.013 / 0,33 |
ST214RAA24N | 0.015 / 0,38 |
ST214RAA27N | 0.015 / 0,38 |
ST214RAA30N | 0.013 / 0,33 |
ST214RAA33N | 0.013 / 0,33 |
ST214RAA36N | 0.013 / 0,33 |
ST214RAA39N | 0.013 / 0,33 |
ST214RAA43N | 0.013 / 0,33 |
ST214RAA56N | 0.013 / 0,33 |
ST214RAA68N | 0.013 / 0,33 |
ST214RAA75N | 0.013 / 0,33 |