Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz | 2.4 GHz |
Q min
@ 250 MHz 3 |
SRF min (GHz) 4 | DCR max (Ω) 5 | Imax (mA) | |||
---|---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | L typ | Q typ 3 | ||||||
ST145RAP22NJRZ | 22 | 21.8 | 36 | 22.7 | 52 | 24.2 | 62 | 14 | 3.50 | 0.75 | 140 |
ST145RAP24NJRZ | 24 | 23.8 | 36 | 24.9 | 53 | 27.1 | 56 | 14 | 3.50 | 0.93 | 130 |
ST145RAP27NJRZ | 27 | 26.9 | 35 | 28.2 | 47 | 30.5 | 55 | 14 | 3.20 | 1.03 | 125 |
ST145RAP33NJRZ | 33 | 33 | 35 | 35.4 | 45 | 39.6 | 49 | 14 | 3.00 | 1.14 | 120 |
ST145RAP39NJRZ | 39 | 39.4 | 35 | 42.7 | 43 | 49.5 | 45 | 14 | 2.75 | 1.55 | 100 |
ST145RAP47NJRZ | 47 | 47.6 | 35 | 52.8 | 43 | 64.3 | 41 | 14 | 2.60 | 1.70 | 95 |
ST145RAP51NJRZ | 51 | 51.9 | 35 | 58.3 | 44 | 71.5 | 44 | 14 | 2.75 | 1.85 | 90 |