Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Q min
@ 50.0 MHz 3 |
SRF min (MHz) 4 | DCR (mΩ) | Irms (A) 5 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
ML643RAU151MLZ | 155 | 150 | 280 | 1.44 | 1.60 | 29.4 | 39.7 |