Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Q min
@ 50.0 MHz 3 |
SRF min (MHz) 4 | DCR (mΩ) | Irms (A) 5 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
ML561RAU141MLZ | 146 | 110 | 350 | 3.08 | 3.33 | 14.1 | 19.3 |