Electrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 50.0 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|---|
ST536RAT90N_L_ | 9 | 90 | 5,2 | 95 | 1.140 | 15 | 3.5 |
ST536RATR11_L_ | 10 | 111 | 5,2 | 87 | 1.020 | 15 | 3.5 |
ST536RATR13_L_ | 11 | 130 | 5,2 | 87 | 0.900 | 20 | 3.0 |
ST536RATR17_L_ | 12 | 169 | 5,2 | 95 | 0.875 | 25 | 3.0 |
ST536RATR21_L_ | 13 | 206 | 5,2 | 95 | 0.800 | 30 | 3.0 |
ST536RATR22_L_ | 14 | 222 | 5,2 | 92 | 0.730 | 35 | 3.0 |
ST536RATR25_L_ | 15 | 246 | 5,2 | 95 | 0.685 | 35 | 3.0 |
ST536RATR31_L_ | 16 | 307 | 5,2 | 95 | 0.660 | 35 | 3.0 |
ST536RATR38_L_ | 17 | 380 | 5,2 | 95 | 0.590 | 50 | 2.5 |
ST536RATR42_L_ | 18 | 422 | 5,2 | 95 | 0.540 | 60 | 2.5 |
ST536RATR49_L_ | 19 | 491 | 5,2 | 95 | 0.535 | 65 | 2.0 |
ST536RATR54_L_ | 20 | 538 | 5,2 | 87 | 0.490 | 90 | 2.0 |