Close up of AT536RAT
Datasheet 3D Models

AT536RAT Series

200°C Air Core Inductors

AT536RAT Series features high Q over a wide range of frequencies.
  • Special materials allow operation in ambient temperatures as low as –60°C and up to 200°C.
  • Passes NASA low outgassing specifications.

Looking for the commercial version of this part? See Coilcraft 132-xxSM (Maxi) Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 50.0 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AT536RAT90N_S_ 9 90 5,2 95 1.140 15 3.5
AT536RATR11_S_ 10 111 5,2 87 1.020 15 3.5
AT536RATR13_S_ 11 130 5,2 87 0.900 20 3.0
AT536RATR17_S_ 12 169 5,2 95 0.875 25 3.0
AT536RATR21_S_ 13 206 5,2 95 0.800 30 3.0
AT536RATR22_S_ 14 222 5,2 92 0.730 35 3.0
AT536RATR25_S_ 15 246 5,2 95 0.685 35 3.0
AT536RATR31_S_ 16 307 5,2 95 0.660 35 3.0
AT536RATR38_S_ 17 380 5,2 95 0.590 50 2.5
AT536RATR42_S_ 18 422 5,2 95 0.540 60 2.5
AT536RATR49_S_ 19 491 5,2 95 0.535 65 2.0
AT536RATR54_S_ 20 538 5,2 87 0.490 90 2.0
Notes
  1. When ordering, specify tolerance and screening codes: e.g. AT536RATR54GSZ.
  2. Inductance measured at 50 MHz on an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A test fixture and correlation.
  3. Q measured at 50 MHz on an Agilent/HP 4291A or equivalent with a 16193A test fixture or equivalent.
  4. SRF measured on an Agilent/HP 8753ES or equivalent with a Coilcraft CCF1268 test fixture.
  5. DCR measured on a Keithley 580 Micro-Ohmmeter or equivalent.

Tolerance:

  • G = 2%
  • J = 5%

Screening:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
  • F = Screening per ESCC 3201
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
    • Screening performed to the document’s latest revision.
    • Screening not available for parts with 2% tolerance.
    • Testing is performed using 155°C as max component temperature.
    • Lot qualification (Group B) available.
    • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–60°C to +150°C with Imax current.
Storage temperature range:
Component: –60°C to +200°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+200°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical Q vs Frequency

Physical characteristics

DIM.PNG

General specification

Packaging:
800 per 13″ reel Plastic tape: 24 mm wide, 0.3 mm thick, 12 mm pocket spacing, 6.1 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.