Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q @ 150 MHz 3 | SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) | |
---|---|---|---|---|---|---|---|
min | typ | ||||||
AE475RAT22N_SZ | 22 | 5,2 | 100 | 135 | 3.2 | 4.2 | 3.0 |
AE475RAT27N_SZ | 27 | 5,2 | 100 | 135 | 2.7 | 4.0 | 3.5 |
AE475RAT33N_SZ | 33 | 5,2 | 100 | 130 | 2.5 | 4.8 | 3.0 |
AE475RAT39N_SZ | 39 | 5,2 | 100 | 135 | 1.8 | 4.4 | 3.0 |
AE475RAT47N_SZ | 47 | 5,2 | 100 | 135 | 2.1 | 5.6 | 3.0 |
AE475RAT56N_SZ | 56 | 5,2 | 100 | 125 | 1.5 | 6.2 | 3.0 |
AE475RAT68N_SZ | 68 | 5,2 | 100 | 120 | 1.5 | 8.2 | 2.5 |
AE475RAT82N_SZ | 82 | 5,2 | 100 | 120 | 1.3 | 9.4 | 2.5 |
AE475RATR10_SZ | 100 | 5,2 | 100 | 115 | 1.2 | 12.3 | 1.7 |
AE475RATR12_SZ | 120 | 5,2 | 100 | 125 | 1.1 | 17.3 | 1.5 |
AE475RATR15_SZ | 150 | 5,2 | 100 | 145 | 0.75 | 33.0 | 1.2 |