Electrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 150 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|---|
ML470RAT18N_LZ | 6 | 17.5 | 5,2 | 100 | 2.2 | 4.5 | 4.0 |