Electrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 150 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|---|
AT439RAT8N0_SZ | 3 | 8.0 | 5,2 | 140 | 5.0 | 2.6 | 4.0 |