Electrical specifications at 25°C.
Part number 1 | Turns |
Inductance (nH)
2
(Tolerance: ±10%) |
Q min
@ 150 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|
AT439RAT2N5KSZ | 1 | 2.5 | 145 | > 5.0 | 1.1 | 4.0 |