Close up of AE439RAT, AE470RAT
Datasheet 3D Models

AE439RAT, AE470RAT

Outgassing Compliant Air Core Inductors

AE439RAT, AE470RAT Series feature high temperature materials allowing operation in ambient temperatures up to 155°C.
  • Passes NASA low outgassing specifications.
  • Tin-lead (Sn-Pb) terminations ensures the best possible board adhesion.
  • Tin-lead (63/37) over copper terminations.

Request Quote:
;

Specifications

Electrical specifications at 25°C.

AE439RAT Series

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 150 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AE439RAT2N5KSZ 1 2.5 10 145 > 5.0 1.1 4.0
AE439RAT5N0_SZ 2 5.0 5,2 140 > 5.0 1.8 4.0
AE439RAT8N0_SZ 3 8.0 5,2 140 5.0 2.6 4.0
AE439RAT13N_SZ 4 12.5 5,2 137 3.3 3.4 4.0
AE439RAT19N_SZ 5 18.5 5,2 132 2.5 3.9 4.0

AE470RAT Series

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 150 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AE470RAT18N_SZ 6 17.5 5,2 100 2.2 4.5 4.0
AE470RAT22N_SZ 7 22 5,2 102 2.1 5.2 4.0
AE470RAT28N_SZ 8 28 5,2 105 1.8 6.0 4.0
AE470RAT36N_SZ 9 35.5 5,2 112 1.5 6.8 4.0
AE470RAT43N_SZ 10 43 5,2 106 1.2 7.9 4.0
Notes
  1. When ordering, please specify tolerance and screening codes: e.g. AE470RAT43NGSZ.
  2. Inductance measured at 150 MHz on an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A test fixture and correlation.
  3. Q measured at 150 MHz on an Agilent/HP 4291A or equivalent with a 16193A test fixture or equivalent.
  4. SRF measured on an Agilent/HP 8753ES network analyzer or equivalent with a Coilcraft CCF1268 test fixture. Parts with SRF >5 GHz are verified to >5 GHz in screening.
  5. DCR measured on a Keithley 580 Micro-Ohmmeter or equivalent.

Tolerance:

  • G = 2%
  • J = 5%
  • = 10%

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • Screening performed to the document’s latest revision.
  • Screening not available for parts with 2% tolerance.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix options G.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –40°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

439_470ratd.gif

Dimensions are in  inchesmm

General specification

Weight:
48 – 188 mg
Packaging:
AE439RAT: 700/7″ reel Plastic tape: 12 mm wide, 0.32 mm thick, 8 mm pocket spacing, 3.3 mm pocket depth.
AE470RAT: 500/7″ reel Plastic tape: 16 mm wide, 0.28 mm thick, 8 mm pocket spacing, 3.4 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.