Electrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 250 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|---|
ST446RAT27N_LZ | 10 | 27 | 5,2 | 110 | 2.3 | 7.9 | 4.0 |