Datasheet 3D Models

AT426RAT, AT446RAT

200°C Air Core Inductors

AT426RAT, AT446RAT Series feature low DCR and excellent current handling capability.
  • Only 2 mm tall.
  • High Q over a wide range of frequencies.
  • Special materials allow operation in ambient temperatures as low as –60°C and up to 200°C.
  • Passes NASA low outgassing specifications.

Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 250 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AT426RAT5N5_SZ 3 5.5 5,2 115 5.0 2.6 4.0
AT426RAT9N0_SZ 4 9.0 5,2 120 4.0 3.4 4.0
AT426RAT13N_SZ 5 13.0 5,2 100 3.0 3.9 4.0
AT446RAT16N_SZ 7 16.0 5,2 110 3.0 5.2 4.0
AT446RAT18N_SZ 8 18.0 5,2 110 2.9 6.0 4.0
AT446RAT23N_SZ 9 23.0 5,2 110 2.6 6.8 4.0
AT446RAT27N_SZ 10 27.0 5,2 110 2.3 7.9 4.0
Notes
  1. When ordering, specify tolerance and testing codes: e.g. AT446RAT27NGSZ.
  2. Inductance measured at 250 MHz on an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A test fixture and correlation.
  3. Q measured at 250 MHz on an Agilent/HP 4291A or equivalent with a 16193A test fixture or equivalent.
  4. SRF measured on an Agilent/HP 8753ES or equivalent with a Coilcraft CCF1268 test fixture.
  5. DCR measured on a Keithley 580 Micro-Ohmmeter or equivalent.

Tolerance:

  • G = 2%
  • J = 5%

Screening:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
  • F = Screening per ESCC 3201
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
    • Screening performed to the document’s latest revision.
    • Screening not available for parts with 2% tolerance.
    • Testing is performed using 155°C as max component temperature.
    • Lot qualification (Group B) available.
    • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–60°C to +155°C with Imax current.
Storage temperature range:
Component: –60°C to +200°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+200°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

at426rat_at446rat_426_446d.gif
Dimensions are in  inchesmm

General specification

Weight:
60 – 169 mg
Packaging:
1000 per 7″reel Plastic tape: 2 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.2 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.