Close up of AE426RAT, AE446RAT
Datasheet 3D Models

AE426RAT, AE446RAT

Outgassing Compliant Air Core Inductors

AE426RAT, AE446RAT Series feature low DCR and excellent current handling capability.
  • Only 2 mm tall.
  • High Q over a wide range of frequencies.
  • High temperature materials allow operation in ambient temperatures up to 155°C.
  • Passes NASA low outgassing specifications.
  • Tin-lead (Sn-Pb) terminations ensure the best possible board adhesion.
  • Tin-lead (63/37) over copper terminations.

Request Quote:
;

Specifications

Electrical specifications at 25°C.

AE426RAT Series

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 250 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AE426RAT5N5_SZ 3 5.5 5,2 115 5.0 2.6 4.0
AE426RAT9N0_SZ 4 9.0 5,2 120 4.0 3.4 4.0
AE426RAT13N_SZ 5 13 5,2 100 3.0 3.9 4.0

AE446RAT Series

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 250 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AE446RAT16N_SZ 7 16 5,2 110 3.0 5.2 4.0
AE446RAT18N_SZ 8 18 5,2 110 2.9 6.0 4.0
AE446RAT23N_SZ 9 23 5,2 110 2.6 6.8 4.0
AE446RAT27N_SZ 10 27 5,2 110 2.3 7.9 4.0
Notes
  1. . When ordering, specify tolerance and screening codes: e.g. AE446RAT27NGSZ.
  2. Inductance measured at 250 MHz on an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A test fixture and correlation.
  3. Q measured at 250 MHz on an Agilent/HP 4291A or equivalent with a 16193A test fixture or equivalent.
  4. SRF measured on an Agilent/HP 8753ES or equivalent with a Coilcraft CCF1268 test fixture.
  5. DCR measured on a Keithley 580 Micro-Ohmmeter or equivalent.

Tolerance:

  • G = 2%
  • J = 5%

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • Screening performed to the document’s latest revision.
  • Screening not available for parts with 2% tolerance.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available. 
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ae426rat_ae446ratd.gif
Dimensions are in  inchesmm

General specification

Weight:
60 – 169 mg
Packaging:
1000 per 7″reel Plastic tape: 2 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.2 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.