Close up of AE573RAS431_LZ
Datasheet 3D Models
Request Quote:
;

AE573RAS431

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

AE573RAS Series

Part number 1 Inductance (nH) 2 Tolerance (%) Q @ 50.0 MHz 3 SRF min (GHz) 4 DCR max (mΩ) Irms (A) 5
min typ
AE573RAS431_LZ 430 5,2 120 180 0.55 15.5 4.2
Notes
  1. When ordering, specify tolerance, termination and screening codes: e.g. AE466RAS82NJSZ.
  2. For AE422RAS and AE466RAS: Inductance measured at specified test frequency, 0.1 Vrms, 0 A using an Agilent/HP 4286A LCR meter (or equivalent) with the following Coilcraft test fixtures: CCF1197A for AE422RAS and CCF1191C for AE466RAS.

    For AE522RAS and AE573RAS: Inductance measured at specified test frequency, 0.1 Vrms, 0 A using an Agilent/HP 4286A LCR meter (or equivalent) with the CCF1197A Coilcraft test fixture.
  3. Q measured at specified test frequency, using an Agilent/HP 4291A impedance analyzer (or equivalent).
  4. For AE422RAS and AE466RAS: SRF measured using an Agilent/HP 8753ES network analyzer (or equivalent) and the CCF1248 Coilcraft test fixture.

    For AE522RAS and AE573RAS: SRF measured using an Agilent/HP 8753ES network analyzer (or equivalent) and the following Coilcraft test fixture: CCF1199 for AE522RAS 90 nH through 160 nH; and CCF1200 for all others.
  5. Current that causes a 20°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • G = 2%
  • J = 5%

Termination:

  • S = Tin-lead (63/37) over copper.
  • T = Tin-silver-copper (95.5/4/0.5) over copper.
  • L = Tin-silver (96.5/3.5) over copper.

Screening:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
  • F = Screening per ESCC 3201
  • 1 = EEE-INST-002 level 1
  • 2 = EEE-INST-002 level 2
  • 3 = EEE-INST-002 level 3
  • 4 = MIL-STD-981 Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • Screening performed to the document’s latest revision.
  • Screening not available for parts with 2% tolerance.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ae422ras_ae466ras_ae522ras_ae573rasd.gif
 
Part number A B C D E F Weight ±20% (mg)
AE422RAS27N 0.105±0.010
2,67 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.090
2,29
0.120
3,05
0.040
1,02
32.9
AE422RAS30N 0.105 ±0.010
2,67 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.090
2,29
0.120
3,05
0.040
1,02
33.9
AE422RAS33N 0.115 ±0.010
2,92 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.100
2,54
0.120
3,05
0.040
1,02
37.6
AE422RAS36N 0.115 ±0.010
2,92 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.100
2,54
0.120
3,05
0.040
1,02
40.3
AE422RAS39N 0.115 ±0.010
2,92 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.100
2,54
0.120
3,05
0.040
1,02
42.6
AE422RAS43N 0.130 ±0.010
3,30 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.110
2,79
0.120
3,05
0.040
1,02
47.6
AE422RAS47N 0.130 ±0.010
3,30 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.110
2,79
0.120
3,05
0.040
1,02
49.9
 
AE466RAS47N 0.160±0.010
4,06 ±0,254
0.140 ±0.007
3,56 ±0,178
0.147 ±0.007
3,73 ±0,178
0.140
3,56
0.175
4,45
0.070
1,78
110
AE466RAS68N 0.210 ±0.010
5,33 ±0,254
0.140 ±0.007
3,56 ±0,178
0.147 ±0.007
3,73 ±0,178
0.190
4,83
0.175
4,45
0.070
1,78
145
AE466RAS82N 0.230 ±0.010
5,84 ±0,254
0.140 ±0.007
3,56 ±0,178
0.147 ±0.007
3,73 ±0,178
0.210
5,33
0.175
4,45
<0.070
1,78
165
 
AE522RAS90N 0.205 ±0.015
5,21 ±0,381
0.215 ±0.010
5,46 ±0,254
0.224 ±0.010
5,69 ±0,254
0.175
4,45
0.255
6,48
0.085
2,16
280
AE522RAS111 0.250 ±0.015
6,35 ±0,381
0.220±0.010
5,59 ±0,254
>0.224 ±0.010
5,69 ±0,254
0.230
5,84
0.265
6,73
0.085
2,16
330
AE522RAS131 0.265 ±0.015
6,73 ±0,381
0.220±0.010
5,59 ±0,254
>0.224 ±0.010
5,69 ±0,254
0.245
6,22
0.265
6,73
0.085
2,16
371
AE522RAS161 0.290 ±0.015
7,37 ±0,381
0.220±0.010
5,59 ±0,254
>0.224 ±0.010
5,69 ±0,254
0.260
6,60
0.265
6,73
0.085
2,16
425
AE522RAS181 0.320 ±0.015
8,13 ±0,381
0.220±0.010
5,59 ±0,254
>0.224 ±0.010
5,69 ±0,254
0.290
7,37
0.265
6,73
0.085
2,16
460
AE522RAS221 0.390 ±0.015
9,91 ±0,381
0.220±0.010
5,59 ±0,254
>0.224 ±0.010
5,69 ±0,254
0.360
9,14
0.265
6,73
0.085
2,16
550
AE522RAS271 0.460 ±0.015
11,68 ±0,381
0.220±0.010
5,59 ±0,254
>0.224 ±0.010
5,69 ±0,254
0.420
10,67
0.265
6,73
0.085
2,16
640
AE522RAS301 0.470 ±0.015
11,94 ±0,381
0.225 ±0.010
5,72 ±0,254
>0.224 ±0.010
5,69 ±0,254
0.440
11,18
0.265
6,73
0.085
2,16
650
 
AE573RAS331 0.405 ±0.015
10,29 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.375
9,53
0.325
8,26
0.09
2,29
855
AE573RAS361 0.445 ±0.015
11,30 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.415
10,541
0.325
8,26
0.09
2,29
928
AE573RAS391 0.485 ±0.015
12,32 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.455
11,56
0.325
8,26
0.09
2,29
990
AE573RAS431 0.520 ±0.015
13,21 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.490
12,45
0.325
8,26
0.09
2,29
1072
AE573RAS501 0.550 ±0.015
13,97 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.520
13,21
0.325
8,26
0.09
2,29
1160


All dimensions are in  inchesmm

General specification

Packaging:
AE422RAS: 600/7″ rreel; Plastic tape: 12 mm wide, 0.35 mm thick, 8 mm pocket spacing, 3.05 mm pocket depth.
AE466RAS: 500/7″reel; Plastic tape: 12 mm wide, 0.26 mm thick, 8 mm pocket spacing, 4.06 mm pocket depth.
AE522RAS90N: 250/7″reel; Plastic tape: 16 mm wide, 0.32 mm thick, 12 mm pocket spacing, 5.97 mm pocket depth.
AE522RAS111: 250/7″reel; Plastic tape: 16 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AE522RAS131: 250/7″reel; Plastic tape: 16 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AE522RAS161: 250/7″reel; Plastic tape: 16 mm wide, 0.33 mm thick, 12 mm pocket spacing, 5.97 mm pocket depth.
AE522RAS181: 250/7″reel; Plastic tape: 16 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AE522RAS221: 250/7″reel; Plastic tape: 24 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AE522RAS271: 250/7″reel; Plastic tape: 24 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AE522RAS301: 250/7″reel; Plastic tape: 24 mm wide, 0.33 mm thick, 12 mm pocket spacing, 5.97 mm pocket depth.
AE573RAS331: 150/7″reel; Plastic tape: 24 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.99 mm pocket depth.
AE573RAS361: 150/7″reel; Plastic tape: 24 mm wide, 0.40 mm thick, 12 mm pocket spacing, 7.75 mm pocket depth.
AE573RAS391: 150/7″reel; Plastic tape: 24 mm wide, 0.45 mm thick, 12 mm pocket spacing, 7.75 mm pocket depth.
AE573RAS431: 150/7″reel; Plastic tape: 24 mm wide, 0.45 mm thick, 12 mm pocket spacing, 7.75 mm pocket depth.
AE573RAS501: 150/7″reel; Plastic tape: 24 mm wide, 0.33 mm thick, 12 mm pocket spacing, 7.49 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
AE422RAS: OD: 0.054''; ID: 0.031''
AE466RAS: OD: 0.170 inch; ID: 0.059 inch
AE522RAS, 47 – 200 nH: 3.5 mm × 7 mm (rubber). This nozzle is available here.
AE522RAS, 270 – 300 nH: 4.0 mm × 12 mm (rubber). This nozzle is available here.
AE573RAS: 4.0 mm × 12 mm (rubber). This nozzle is available here.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash.
See Doc787_PCB_Washing.pdf.