Datasheet 3D Models
Request Quote:
;

AE392RAS25N

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

AE392RAS Series

Part number 1 Inductance (nH) 2 Tolerance (%) Q min
@ 400 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AE392RAS25N_SZ 25 5,2 100 2.1 10.0 4.0
Notes
  1. Please specify tolerance, termination and screening codes: e.g. AE392RAS27NGSZ.
  2. Inductance measured at 400 MHz on an Agilent/HP 4287A or equivalent with a Coilcraft SMD-A test fixture and correlation.
  3. Q measured at 400 MHz on an Agilent/HP 4291A or equivalent with a 16193-A test fixture or equivalent.
  4. SRF measured on an Agilent/HP 8753D or equivalent with a Coilcraft CCF1295 test fixture.
  5. DCR measured on a Keithley 580 Micro-Ohmmeter or equivalent.

Tolerance:

  • G= 2%
  • J=5%

Termination:

  • = Tin-lead (63/37) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • L = RoHS compliant tin-silver over copper. (Special order, added cost)

Screening:

  • Z = Unscreened
  • H= Coilcraft CP-SA-10001 Group A
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • Screening performed to the document’s latest revision.
  • Screening not available for parts with 2% tolerance.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency – AE360RAS Series

Q vs Frequency – AE360RAS Series

L vs Frequency – AE372RAS Series

Q vs Frequency – AE372RAS Series

L vs Frequency – AE392RAS Series

Q vs Frequency – AE392RAS Series

Physical characteristics

ae360ras_ae372ras_ae392rasd.gif
 
Part number A B C D E F Weight ±20% (mg) Tape pocket depth (mm)
AE360RAS5N5 1,346 ±0,102 1,829 ±0,254 1,397 ±0,102 0,962 2,6 0,51 9,9 1,42
AE360RAS6N0 1,295 ±0,102 1,829 ±0,254 1,397 ±0,102 1,02 2,6 0,51 8,5 1,42
AE360RAS8N9 1,626 ±0,152 1,829 ±0,254 1,397 ±0,102 1,32 2,6 0,51 10,8 1,55
AE360RAS12N 1,930 ±0,152 1,829 ±0,254 1,397 ±0,102 1,63 2,6 0,51 13,6 1,52
AE360RAS16N 2,286 ±0,152 1,829 ±0,254 1,397 ±0,102 1,96 2,6 0,51 16,1 1,50
AE360RAS19N 2,591 ±0,152 1,829 ±0,254 1,397 ±0,102 2,29 2,6 0,51 18,7 1,55
 
AE372RAS6N9 1,295 ±0,102 1,829 ±0,254 1,524 ±0,254 1,02 2,6 0,51 9,1 1,60
AE372RAS10N 1,626 ±0,152 1,829 ±0,254 1,524 ±0,254 1,32 2,6 0,51 11,5 1,57
AE372RAS11N 1,549 ±0,152 1,829 ±0,254 1,524 ±0,254 1,24 2,6 0,51 11,5 1,55
AE372RAS14N 1,930 ±0,152 1,829 ±0,254 1,524 ±0,254 1,63 2,6 0,51 14,0 1,60
AE372RAS17N 2,286 ±0,152 1,829 ±0,254 1,524 ±0,254 1,96 2,6 0,51 16,8 1,68
AE372RAS22N 2,591 ±0,152 1,829 ±0,254 1,524 ±0,254 2,29 2,6 0,51 19,4 1,68
 
AE392RAS8N1 1,473 ±0,152 2,134 ±0,152 1,829 ±0,203 1,12 2,8 0,64 12,8 2,01
AE392RAS12N 1,854 ±0,152 2,134 ±0,152 1,829 ±0,203 1,45 2,8 0,64 16,9 1,96
AE392RAS14N 1,549 ±0,152 2,134 ±0,152 1,829 ±0,203 1,24 2,8 0,64 13,5 1,52
AE392RAS17N 2,210 ±0,152 2,134 ±0,152 1,829 ±0,203 1,83 2,8 0,64 21,1 2,01
AE392RAS22N 2,565 ±0,152 2,134 ±0,152 1,829 ±0,203 2,18 2,8 0,64 24,7 1,98
AE392RAS23N 2,235 ±0,152 2,134 ±0,152 1,829 ±0,203 1,90 2,8 0,64 19,2 1,98
AE392RAS25N 2,972 ±0,152 2,134 ±0,152 1,829 ±0,203 2,57 2,8 0,64 27,6 2,01
AE392RAS27N 2,972 ±0,152 2,134 ±0,152 1,829 ±0,203 2,57 2,8 0,64 28,7 2,01

All dimensions are in mm.

General specification

Packaging:
2000 per 7″reel Pastic tape: 12 mm wide, 0.254 mm thick, 4 mm pocket spacing.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.