Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 400 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|
AE392RAS22N_SZ | 21.5 | 5,2 | 100 | 2.6 | 9.0 | 4.0 |
Part number | A | B | C | D | E | F | Weight ±20% (mg) | Tape pocket depth (mm) |
---|---|---|---|---|---|---|---|---|
AE360RAS5N5 | 1,346 ±0,102 | 1,829 ±0,254 | 1,397 ±0,102 | 0,962 | 2,6 | 0,51 | 9,9 | 1,42 |
AE360RAS6N0 | 1,295 ±0,102 | 1,829 ±0,254 | 1,397 ±0,102 | 1,02 | 2,6 | 0,51 | 8,5 | 1,42 |
AE360RAS8N9 | 1,626 ±0,152 | 1,829 ±0,254 | 1,397 ±0,102 | 1,32 | 2,6 | 0,51 | 10,8 | 1,55 |
AE360RAS12N | 1,930 ±0,152 | 1,829 ±0,254 | 1,397 ±0,102 | 1,63 | 2,6 | 0,51 | 13,6 | 1,52 |
AE360RAS16N | 2,286 ±0,152 | 1,829 ±0,254 | 1,397 ±0,102 | 1,96 | 2,6 | 0,51 | 16,1 | 1,50 |
AE360RAS19N | 2,591 ±0,152 | 1,829 ±0,254 | 1,397 ±0,102 | 2,29 | 2,6 | 0,51 | 18,7 | 1,55 |
AE372RAS6N9 | 1,295 ±0,102 | 1,829 ±0,254 | 1,524 ±0,254 | 1,02 | 2,6 | 0,51 | 9,1 | 1,60 |
AE372RAS10N | 1,626 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 1,32 | 2,6 | 0,51 | 11,5 | 1,57 |
AE372RAS11N | 1,549 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 1,24 | 2,6 | 0,51 | 11,5 | 1,55 |
AE372RAS14N | 1,930 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 1,63 | 2,6 | 0,51 | 14,0 | 1,60 |
AE372RAS17N | 2,286 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 1,96 | 2,6 | 0,51 | 16,8 | 1,68 |
AE372RAS22N | 2,591 ±0,152 | 1,829 ±0,254 | 1,524 ±0,254 | 2,29 | 2,6 | 0,51 | 19,4 | 1,68 |
AE392RAS8N1 | 1,473 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,12 | 2,8 | 0,64 | 12,8 | 2,01 |
AE392RAS12N | 1,854 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,45 | 2,8 | 0,64 | 16,9 | 1,96 |
AE392RAS14N | 1,549 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,24 | 2,8 | 0,64 | 13,5 | 1,52 |
AE392RAS17N | 2,210 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,83 | 2,8 | 0,64 | 21,1 | 2,01 |
AE392RAS22N | 2,565 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 2,18 | 2,8 | 0,64 | 24,7 | 1,98 |
AE392RAS23N | 2,235 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 1,90 | 2,8 | 0,64 | 19,2 | 1,98 |
AE392RAS25N | 2,972 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 2,57 | 2,8 | 0,64 | 27,6 | 2,01 |
AE392RAS27N | 2,972 ±0,152 | 2,134 ±0,152 | 1,829 ±0,203 | 2,57 | 2,8 | 0,64 | 28,7 | 2,01 |