Datasheet 3D Models

AE350RAT, AE394RAT

Outgassing Compliant Air Core Inductors

AE350RAT, AE394RAT Series offer high Q over a wide range of frequencies.
  • High temperature materials allow operation in ambient temperatures up to 155°C.
  • Passes NASA low outgassing specifications.
  • Tin-lead (Sn-Pb) terminations ensure the best possible board adhesion.
  • Tin-lead (63/37) over copper terminations.

Request Quote:
;

Specifications

Electrical specifications at 25°C.

AE350RAT Series

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 800 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AE350RAT1N7KSZ 2 1.65 10 100 10.0 4.0 1.6
AE350RAT2N6JSZ 3 2.55 5 100 8.2 5.0 1.6
AE350RAT3N9_SZ 4 3.85 5,2 100 7.5 6.0 1.6
AE350RAT5N4_SZ 5 5.40 5,2 100 7.0 8.0 1.6

AE394RAT Series

Part number 1 Turns Inductance (nH) 2 Tolerance (%) Q min
@ 800 MHz 3
SRF min (GHz) 4 DCR max (mΩ) 5 Imax (A)
AE394RAT5N6_SZ 6 5.60 5,2 100 6.5 9.0 1.6
AE394RAT7N2_SZ 7 7.15 5,2 100 6.0 10.0 1.6
AE394RAT8N8_SZ 8 8.80 5,2 100 6.0 12.0 1.6
AE394RAT9N9_SZ 9 9.85 5,2 100 5.2 13.0 1.6
AE394RAT13N_SZ 10 12.55 5,2 100 4.6 14.0 1.6
Notes
  1. When ordering, specify tolerance and screening codes: e.g. AE394RAT10GSZ.
  2. Inductance measured at 800 MHz on an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A test fixture and correlation.
  3. Q measured at 800 MHz on an Agilent/HP 4291A or equivalent with a 16193A test fixture or equivalent.
  4. SRF measured on an Agilent/HP 8753ES or equivalent with a Coilcraft CCF1268 test fixture. Parts with SRF >5 GHz are verified to >5 GHz in screening.
  5. DCR measured on a Keithley 580 Micro-Ohmmeter or equivalent.

Tolerance:

  • G = 2%
  • J = 5%
  • = 10%

Testing:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • Screening performed to the document’s latest revision.
  • Screening not available for parts with 2% tolerance.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency – AE350RAT Series

Q vs Frequency – AE350RAT Series

L vs Frequency – AE394RAT Series

Q vs Frequency – AE394RAT Series

Physical characteristics

ae350rat_ae394rat_dim.PNG

General specification

Weight:
AE350RAT: 6 mg – 18 mg; AE394RAT: 14 mg – 30 mg.
Packaging:
AE350RAT: 500 per 7″ reel Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.5 mm pocket depth.
AE394RAT: 500 per 7″ reel Plastic tape: 12 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.6 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.