Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
---|---|---|---|---|---|---|
ST563PKP102MLZ | 1.0 | 20 | 0.0090 | 100 | 9.0 | 6.8 |
ST563PKP152MLZ | 1.5 | 20 | 0.010 | 90.0 | 8.0 | 6.4 |
ST563PKP222_LZ | 2.2 | 20,10 | 0.012 | 80.0 | 7.0 | 6.1 |
ST563PKP332_LZ | 3.3 | 20,10 | 0.015 | 65.0 | 6.4 | 5.4 |
ST563PKP472_LZ | 4.7 | 20,10 | 0.018 | 45.0 | 5.4 | 4.8 |
ST563PKP682_LZ | 6.8 | 20,10 | 0.026 | 38.0 | 4.6 | 4.4 |
ST563PKP103_LZ | 10 | 20,10 | 0.038 | 30.0 | 3.8 | 3.9 |
ST563PKP153_LZ | 15 | 20,10 | 0.046 | 27.0 | 3.0 | 3.1 |
ST563PKP223_LZ | 22 | 20,10 | 0.085 | 19.0 | 2.3 | 2.7 |
ST563PKP333_LZ | 33 | 20,10 | 0.10 | 15.0 | 2.0 | 2.1 |
ST563PKP473_LZ | 47 | 20,10 | 0.14 | 12.0 | 1.6 | 1.8 |
ST563PKP683_LZ | 68 | 20,10 | 0.20 | 10.0 | 1.4 | 1.5 |
ST563PKP104_LZ | 100 | 20,10 | 0.28 | 9.0 | 1.2 | 1.3 |
ST563PKP154_LZ | 150 | 20,10 | 0.40 | 6.0 | 1.0 | 1.0 |
ST563PKP224_LZ | 220 | 20,10 | 0.61 | 5.0 | 0.80 | 0.80 |
ST563PKP334_LZ | 330 | 20,10 | 1.0 | 4.5 | 0.60 | 0.60 |
ST563PKP474_LZ | 470 | 20,10 | 1.3 | 3.5 | 0.50 | 0.50 |
ST563PKP684_LZ | 680 | 20,10 | 2.0 | 2.5 | 0.40 | 0.40 |
ST563PKP105_LZ | 1000 | 20,10 | 3.0 | 2.0 | 0.30 | 0.30 |
ST563PKP155_LZ | 1500 | 20,10 | 4.5 | 1.7 | 0.29 | 0.27 |
ST563PKP335_LZ | 3300 | 20,10 | 9.0 | 1.1 | 0.19 | 0.17 |