Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) | SRF typ (MHz) | Isat (A) 3 | Irms (A) 4 | |
---|---|---|---|---|---|---|---|
20°C rise | 40°C rise | ||||||
ST485PKA102MLZ | 1.0 | 20 | 0.05 | 130 | 2.9 | 1.90 | 2.70 |
ST485PKA152MLZ | 1.5 | 20 | 0.06 | 115 | 2.6 | 1.90 | 2.65 |
ST485PKA222MLZ | 2.2 | 20 | 0.07 | 100 | 2.3 | 1.85 | 2.55 |
ST485PKA272MLZ | 2.7 | 20 | 0.08 | 75 | 2.1 | 1.80 | 2.45 |
ST485PKA332MLZ | 3.3 | 20 | 0.08 | 70 | 2.0 | 1.60 | 2.20 |
ST485PKA472MLZ | 4.7 | 20 | 0.09 | 50 | 1.5 | 1.40 | 1.90 |
ST485PKA682MLZ | 6.8 | 20 | 0.13 | 45 | 1.2 | 1.20 | 1.60 |
ST485PKA822MLZ | 8.2 | 20 | 0.16 | 40 | 1.2 | 1.10 | 1.55 |
ST485PKA103MLZ | 10 | 20 | 0.16 | 35 | 1.1 | 1.10 | 1.50 |
ST485PKA153MLZ | 15 | 20 | 0.23 | 30 | 0.90 | 0.90 | 1.25 |
ST485PKA223_LZ | 22 | 20,10 | 0.37 | 20 | 0.70 | 0.75 | 0.95 |
ST485PKA333_LZ | 33 | 20,10 | 0.51 | 15 | 0.58 | 0.60 | 0.80 |
ST485PKA473_LZ | 47 | 20,10 | 0.64 | 14 | 0.50 | 0.52 | 0.70 |
ST485PKA683_LZ | 68 | 20,10 | 0.86 | 11 | 0.40 | 0.44 | 0.60 |
ST485PKA104_LZ | 100 | 20,10 | 1.27 | 9 | 0.31 | 0.37 | 0.50 |
ST485PKA154_LZ | 150 | 20,10 | 2.00 | 6 | 0.27 | 0.28 | 0.39 |
ST485PKA224_LZ | 220 | 20,10 | 3.11 | 6 | 0.22 | 0.23 | 0.31 |
ST485PKA334_LZ | 330 | 20,10 | 3.80 | 5 | 0.18 | 0.22 | 0.30 |
ST485PKA474_LZ | 470 | 20,10 | 5.06 | 4 | 0.16 | 0.20 | 0.26 |
ST485PKA684_LZ | 680 | 20,10 | 9.20 | 3 | 0.14 | 0.14 | 0.19 |
ST485PKA105_LZ | 1000 | 20,10 | 13.80 | 2 | 0.10 | 0.11 | 0.15 |