Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
|---|---|---|---|---|---|---|---|---|
| typ | max | min | typ | 20°C rise | 40°C rise | |||
| MS465PYA521MSZ | 0.52 | 4.83 | 5.31 | 104 | 130 | 13.1 | 10.0 | 12.0 |
| MS465PYA681MSZ | 0.68 | 5.74 | 6.31 | 80 | 100 | 11.6 | 9.2 | 11.3 |
| MS465PYA821MSZ | 0.82 | 6.65 | 7.32 | 76 | 95 | 11.0 | 8.1 | 10.2 |
| MS465PYA102MSZ | 1.0 | 7.54 | 8.29 | 62 | 78 | 10.3 | 7.8 | 10.2 |
| MS465PYA152MSZ | 1.5 | 10.30 | 11.30 | 55 | 69 | 9.4 | 6.1 | 8.5 |
| MS465PYA222MSZ | 2.2 | 15.20 | 16.70 | 43 | 54 | 7.4 | 4.9 | 6.8 |
| MS465PYA332MSZ | 3.3 | 26.50 | 29.20 | 33 | 41 | 5.4 | 3.7 | 5.1 |
| MS465PYA472MSZ | 4.7 | 33.70 | 37.10 | 26 | 33 | 4.9 | 3.0 | 4.3 |
| MS465PYA682MSZ | 6.8 | 44.90 | 49.40 | 24 | 30 | 4.8 | 2.7 | 3.5 |
| MS465PYA822MSZ | 8.2 | 60.80 | 66.90 | 21 | 27 | 4.0 | 2.3 | 3.0 |
| MS465PYA103MSZ | 10 | 84.00 | 92.40 | 19 | 24 | 3.0 | 2.0 | 2.7 |
| MS465PYA153MSZ | 15 | 109.00 | 120.00 | 16 | 20 | 2.9 | 1.7 | 2.3 |