Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 20°C rise | 40°C rise | |||
AE465PYA521MSZ | 0.52 | 4.8 | 5.3 | 104 | 130 | 13.1 | 10.0 | 12.0 |
AE465PYA681MSZ | 0.68 | 5.7 | 6.3 | 80.0 | 100 | 11.6 | 9.2 | 11.3 |
AE465PYA821MSZ | 0.82 | 6.7 | 7.3 | 76.0 | 95.0 | 11.0 | 8.1 | 10.2 |
AE465PYA102MSZ | 1.0 | 7.5 | 8.3 | 62.0 | 78.0 | 10.3 | 7.8 | 10.2 |
AE465PYA152MSZ | 1.5 | 10.3 | 11.3 | 55.0 | 69.0 | 9.4 | 6.1 | 8.5 |
AE465PYA222MSZ | 2.2 | 15.2 | 16.7 | 43.0 | 54.0 | 7.4 | 4.9 | 6.8 |
AE465PYA332MSZ | 3.3 | 26.5 | 29.2 | 33.0 | 41.0 | 5.4 | 3.7 | 5.1 |
AE465PYA472MSZ | 4.7 | 33.7 | 37.1 | 26.0 | 33.0 | 4.9 | 3.0 | 4.3 |
AE465PYA682MSZ | 6.8 | 44.9 | 49.4 | 24.0 | 30.0 | 4.8 | 2.7 | 3.5 |
AE465PYA822MSZ | 8.2 | 60.8 | 66.9 | 21.0 | 27.0 | 4.0 | 2.3 | 3.0 |
AE465PYA103MSZ | 10 | 84.0 | 92.4 | 19.0 | 24.0 | 3.0 | 2.0 | 2.7 |
AE465PYA153MSZ | 15 | 109 | 120 | 16.0 | 20.0 | 2.8 | 1.7 | 2.3 |