Electrical specifications at 25°C. Operating voltage 0 – 80 V.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
---|---|---|---|---|---|---|---|---|---|---|
typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
AE526PGA221MSZ | 0.22 | 1.1 | 1.3 | 100 | 125 | 17.8 | 28.5 | 38.0 | 16.5 | 21.8 |
AE526PGA471MSZ | 0.47 | 1.5 | 1.8 | 60 | 75 | 13.8 | 22.0 | 29.5 | 15.0 | 19.5 |
AE526PGA681MSZ | 0.68 | 2.0 | 2.3 | 48 | 60 | 12.5 | 19.6 | 26.5 | 13.1 | 17.0 |
AE526PGA102MSZ | 1.0 | 2.5 | 2.9 | 36 | 46 | 11.0 | 17.2 | 23.0 | 12.3 | 16.5 |
AE526PGA122MSZ | 1.2 | 2.9 | 3.4 | 32 | 41 | 9.8 | 15.1 | 20.5 | 12.0 | 16.1 |
AE526PGA152MSZ | 1.5 | 3.3 | 3.8 | 32 | 41 | 8.9 | 13.8 | 18.3 | 11.5 | 15.2 |
AE526PGA182MSZ | 1.8 | 3.8 | 4.3 | 28 | 35 | 8.4 | 12.8 | 16.9 | 11.0 | 14.8 |
AE526PGA222MSZ | 2.2 | 4.3 | 4.8 | 24 | 30 | 7.9 | 12.1 | 16.0 | 9.4 | 12.9 |
AE526PGA332MSZ | 3.3 | 5.9 | 6.5 | 19 | 24 | 6.6 | 10.1 | 13.4 | 9.1 | 12.5 |
AE526PGA472MSZ | 4.7 | 9.1 | 10.1 | 15 | 19 | 5.1 | 7.8 | 10.2 | 7.4 | 10.1 |
AE526PGA562MSZ | 5.6 | 10.6 | 11.7 | 13 | 17 | 4.8 | 7.3 | 9.6 | 6.8 | 9.5 |
AE526PGA682MSZ | 6.8 | 12.7 | 14.0 | 12 | 16 | 4.5 | 6.8 | 8.9 | 6.4 | 8.6 |
AE526PGA822MSZ | 8.2 | 15.2 | 16.8 | 11 | 14 | 4.1 | 6.2 | 8.1 | 5.6 | 7.6 |
AE526PGA103MSZ | 10 | 18.5 | 20.4 | 11 | 14 | 3.6 | 5.5 | 7.3 | 5.0 | 6.8 |
AE526PGA123MSZ | 12 | 22.0 | 24.2 | 10 | 13 | 3.4 | 5.1 | 6.7 | 4.6 | 6.2 |
AE526PGA153MSZ | 15 | 28.2 | 31.1 | 8 | 11 | 2.9 | 4.4 | 5.8 | 4.1 | 5.6 |
AE526PGA183MSZ | 18 | 33.9 | 37.3 | 8 | 10 | 2.8 | 4.2 | 5.5 | 3.5 | 4.8 |
AE526PGA223MSZ | 22 | 42.6 | 46.9 | 7 | 9 | 2.5 | 3.9 | 5.1 | 3.2 | 4.4 |
AE526PGA333MSZ | 33 | 63.1 | 69.5 | 5 | 7 | 2.0 | 3.1 | 4.0 | 2.7 | 3.7 |
AE526PGA473MSZ | 47 | 97.0 | 107 | 4 | 6 | 1.6 | 2.5 | 3.2 | 2.0 | 2.8 |