Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
ST413PHA102KLZ | 1.0 | 0.05 | 387 | 3.5 | 3.9 | 4.2 | 1.4 | 2.0 |
ST413PHA152KLZ | 1.5 | 0.06 | 276 | 2.7 | 3.2 | 3.5 | 1.4 | 2.0 |
ST413PHA182KLZ | 1.8 | 0.09 | 253 | 2.3 | 2.7 | 3.0 | 0.98 | 1.4 |
ST413PHA222KLZ | 2.2 | 0.1 | 228 | 2.4 | 2.8 | 3.1 | 1.2 | 1.7 |
ST413PHA272KLZ | 2.7 | 0.14 | 207 | 1.6 | 2.0 | 2.3 | 1.0 | 1.4 |
ST413PHA332KLZ | 3.3 | 0.84 | 199 | 1.5 | 1.6 | 1.6 | 0.51 | 0.67 |
ST413PHA392KLZ | 3.9 | 0.26 | 185 | 1.5 | 1.8 | 2.0 | 0.82 | 1.1 |
ST413PHA472KLZ | 4.7 | 0.35 | 160 | 1.3 | 1.6 | 1.7 | 0.70 | 0.95 |
ST413PHA562KLZ | 5.6 | 0.36 | 150 | 1.5 | 1.7 | 1.8 | 0.66 | 0.87 |
ST413PHA682KLZ | 6.8 | 0.58 | 120 | 1.3 | 1.5 | 1.6 | 0.45 | 0.76 |
ST413PHA103KLZ | 10 | 0.92 | 105 | 0.84 | 1.0 | 1.1 | 0.40 | 0.59 |
ST413PHA153KLZ | 15 | 1.15 | 35 | 0.81 | 0.87 | 0.90 | 0.36 | 0.51 |
ST413PHA223KLZ | 22 | 1.4 | 26 | 0.67 | 0.75 | 0.79 | 0.33 | 0.44 |
ST413PHA333KLZ | 33 | 1.61 | 20 | 0.53 | 0.61 | 0.68 | 0.30 | 0.42 |
ST413PHA393KLZ | 39 | 1.85 | 16 | 0.49 | 0.56 | 0.60 | 0.28 | 0.39 |
ST413PHA473KLZ | 47 | 2.5 | 19 | 0.47 | 0.52 | 0.54 | 0.23 | 0.31 |
ST413PHA683KLZ | 68 | 3.8 | 12 | 0.38 | 0.42 | 0.45 | 0.21 | 0.26 |
ST413PHA823KLZ | 82 | 4.3 | 9 | 0.33 | 0.38 | 0.42 | 0.18 | 0.26 |
ST413PHA104KLZ | 100 | 5.8 | 7 | 0.35 | 0.38 | 0.39 | 0.16 | 0.20 |
ST413PHA124KLZ | 120 | 6.3 | 7 | 0.30 | 0.33 | 0.35 | 0.14 | 0.20 |
ST413PHA154KLZ | 150 | 7.5 | 6 | 0.27 | 0.30 | 0.33 | 0.13 | 0.18 |
ST413PHA224KLZ | 220 | 10.0 | 5 | 0.21 | 0.24 | 0.27 | 0.13 | 0.17 |
ST413PHA334KLZ | 330 | 11.5 | 4 | 0.19 | 0.21 | 0.23 | 0.11 | 0.15 |
ST413PHA474KLZ | 470 | 16.3 | 3 | 0.14 | 0.17 | 0.19 | 0.10 | 0.13 |
ST413PHA564KLZ | 560 | 18.1 | 3 | 0.13 | 0.15 | 0.17 | 0.093 | 0.12 |
ST413PHA684KLZ | 680 | 24.0 | 2 | 0.11 | 0.15 | 0.17 | 0.073 | 0.11 |
ST413PHA824KLZ | 820 | 26.0 | 2 | 0.10 | 0.12 | 0.13 | 0.073 | 0.10 |
ST413PHA105KLZ | 1000 | 29.0 | 2 | 0.11 | 0.13 | 0.14 | 0.070 | 0.10 |