Datasheet 3D Model

MS534PMM Series

High-Reliability Power Inductors

MS534PMM Series designed for use in multi-phase VRM/VRD regulators and high current/high frequency DC/DC converters.
  • Requires only 70 mm2 of board space; can handle current up to 61 A.
  • Tin-lead (Sn-Pb) terminations for the best possible board adhesion.

Looking for the commercial version of this part? See Coilcraft SLC1049 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR ± 7% (mΩ) 3 SRF ref (MHz) 4 Isat (A) 5 Irms (A) 6
MS534PMM750MSZ 0.075 0.230 200 61 43
MS534PMM101MSZ 0.100 0.230 145 50 43
MS534PMM121MSZ 0.125 0.230 140 37 43
MS534PMM151MSZ 0.150 0.230 133 30 43
MS534PMM231MSZ 0.230 0.230 70 26 43
Notes
  1. When ordering, please specify testing code: MS534PMM231MSZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR is measured on a micro-ohmmeter at points indicated in the dimensional diagram.
  4. This information is for design purposes only and shall not be tested during screening.
  5. DC current at 25°C that causes an inductance drop of 20% (typ) from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Due to the design of this component, DWV and IR shall not be specified or tested.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 04) Class B
  • 5 = MIL-STD-981 (Family 04) Class S
  • F = ESCC3201 (F4 operational life performed at 105°C)
• Screening performed to the document’s latest revision.
• Lot qualification (Group B) available.
• Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
Environmental
Ambient temperature range:
–55°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

ESR vs Frequency

Typical Temperature Rise vs Current

Physical characteristics

ms534pmm_dim-(1).png

General specification

Core Material:
Ferrite
Weight:
1.1 – 1.5 g
Packaging:
250/7″ reel; 1000/13″ reel Plastic tape: 24 mm wide, 0.35 mm thick, 12 mm pocket spacing, 5.08 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.