Close up of ML515PMD820MLZ
Datasheet 3D Models
Request Quote:
;

ML515PMD820

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Dual Conductor

Part number 1 Leads connected in parallel Leads connected in series
L (µH) 2
(±20%)
DCR ± 5% (mΩ) 3 SRF ref (GHz) 4 Isat (A) 5 Irms (A) 6 L (µH) 2
(±20%)
DCR max (mΩ) 3 SRF ref (GHz) 4 Isat (A) 5 Irms (A) 6
ML515PMD820MLZ 0.082 0.209 3.75 22 38 0.35 1.000 1.2 11 17
Notes
  1. When ordering, specify conductors and screening codes: e.g. ML515PMD101MLZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR is measured on a micro-ohmmeter at points indicated in the diagram.
  4. This information is for design purposes only and shall not be tested during screening.
  5. DC current at 25±C that causes an inductance drops of 20% (typ) from its value without current.
  6. Current that causes a 40°C rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 04) Class B
  • 5 = MIL-STD-981 (Family 04) Class S
  • F = ESCC3201 (F4 operational life performed at 105°C)
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Custom testing also available.
Environmental
Ambient temperature range:
–55°C to +125°C with Irms current
Storage temperature range:
Component: –55°C to +155°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Current - Single Conductor

Typical L vs Current - Dual Conductor

Typical L vs Frequency - Single Conductor

Typical L vs Frequency - Dual Conductor

Typical Temperature Rise vs Current

Physical characteristics

Dimensions - Single Conductor
ml515pmmd.gif
Dimensions - Dual Conductor
ml515pmdd.gif
Notes:
1. Dimensions are in inches/mm.
2. Dimensions are before optional solder application. For maximum overall dimensions including solder, add 0.0025 in / 0.064 mm to the length, and 0.006 in / 0.15 mm to the height.
3. Top surface is divided by a slot which should be considered when handled by a vacuum pick-and-place process.

General specification

Core Material:
Ferrite
Weight:
0.44 - 0.47 g
Packaging:
500/7′′ reel; Plastic tape: 16 mm wide, 0.33 mm thick, 12 mm pocket spacing, 3.12 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.