Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±%) |
DCR (mΩ) 3 | SRF ref (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |
---|---|---|---|---|---|---|
typ | max | |||||
AE613PMM111MSZ | 0.11 | 0.180 | 0.211 | 130 | 128 | 56 |
AE613PMM131MSZ | 0.13 | 0.180 | 0.211 | 110 | 110 | 56 |
AE613PMM151MSZ | 0.15 | 0.180 | 0.211 | 108 | 95 | 56 |
AE613PMM171MSZ | 0.17 | 0.180 | 0.211 | 75 | 87 | 56 |
AE613PMM201MSZ | 0.20 | 0.180 | 0.211 | 68 | 72 | 56 |
AE613PMM231MSZ | 0.23 | 0.180 | 0.211 | 59 | 64 | 56 |
AE613PMM261MSZ | 0.26 | 0.180 | 0.211 | 50 | 57 | 56 |
AE613PMM301MSZ | 0.30 | 0.180 | 0.211 | 46 | 49 | 56 |
AE613PMM321MSZ | 0.32 | 0.180 | 0.211 | 42 | 44 | 56 |
AE613PMM441MSZ | 0.44 | 0.180 | 0.211 | 35 | 32 | 56 |