Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
MS420PJB471MSZ | 0.47 | 0.038 | 203 | 290 | 3.1 | 3.3 | 3.4 | 1.6 | 2.2 |
MS420PJB821MSZ | 0.82 | 0.058 | 137 | 195 | 2.3 | 2.5 | 2.6 | 1.0 | 1.2 |
MS420PJB152MSZ | 1.5 | 0.072 | 118 | 168 | 1.7 | 1.8 | 1.9 | 0.72 | 1.1 |
MS420PJB222MSZ | 2.2 | 0.10 | 101 | 144 | 1.4 | 1.5 | 1.6 | 0.70 | 1.0 |
MS420PJB332MSZ | 3.3 | 0.13 | 73.5 | 105 | 1.1 | 1.2 | 1.3 | 0.69 | 0.88 |
MS420PJB472MSZ | 4.7 | 0.18 | 53.2 | 76.0 | 0.95 | 1.1 | 1.1 | 0.68 | 0.78 |
MS420PJB562MSZ | 5.6 | 0.24 | 52.5 | 75.0 | 0.90 | 0.97 | 1.0 | 0.60 | 0.74 |
MS420PJB682MSZ | 6.8 | 0.26 | 49.7 | 71.0 | 0.82 | 0.90 | 0.93 | 0.59 | 0.68 |
MS420PJB103MSZ | 10 | 0.35 | 35.7 | 51.0 | 0.66 | 0.72 | 0.74 | 0.58 | 0.64 |
MS420PJB153MSZ | 15 | 0.50 | 27.3 | 39.0 | 0.55 | 0.59 | 0.62 | 0.54 | 0.60 |
MS420PJB223MSZ | 22 | 0.67 | 22.4 | 32.0 | 0.47 | 0.51 | 0.53 | 0.37 | 0.50 |
MS420PJB333MSZ | 33 | 1.1 | 18.2 | 26.0 | 0.38 | 0.42 | 0.43 | 0.32 | 0.44 |
MS420PJB473MSZ | 47 | 1.5 | 14.0 | 20.0 | 0.31 | 0.34 | 0.36 | 0.26 | 0.35 |
MS420PJB683MSZ | 68 | 2.0 | 10.5 | 15.0 | 0.26 | 0.29 | 0.30 | 0.20 | 0.28 |
MS420PJB104MSZ | 100 | 3.1 | 8.4 | 12.0 | 0.21 | 0.23 | 0.24 | 0.17 | 0.22 |
MS420PJB124MSZ | 120 | 3.5 | 7.7 | 11.0 | 0.20 | 0.22 | 0.23 | 0.15 | 0.20 |
MS420PJB154MSZ | 150 | 4.3 | 6.3 | 9.0 | 0.18 | 0.20 | 0.21 | 0.14 | 0.18 |
MS420PJB224MSZ | 220 | 6.3 | 4.9 | 7.0 | 0.15 | 0.16 | 0.17 | 0.12 | 0.16 |
MS420PJB334MSZ | 330 | 8.6 | 3.9 | 5.5 | 0.12 | 0.13 | 0.14 | 0.10 | 0.15 |
MS420PJB474MSZ | 470 | 12.7 | 3.2 | 4.5 | 0.090 | 0.11 | 0.11 | 0.090 | 0.12 |
MS420PJB564MSZ | 560 | 15.7 | 2.8 | 4.0 | 0.090 | 0.10 | 0.10 | 0.080 | 0.11 |
MS420PJB684MSZ | 680 | 20.0 | 2.6 | 3.7 | 0.090 | 0.097 | 0.10 | 0.070 | 0.10 |
MS420PJB105MSZ | 1000 | 28.0 | 2.1 | 3.0 | 0.087 | 0.096 | 0.10 | 0.060 | 0.090 |