Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
|---|---|---|---|---|---|---|---|---|---|
| min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| ML378PJB471MLZ | 0.47 | 0.070 | 259 | 370 | 2.3 | 2.4 | 2.4 | 1.4 | 1.8 |
| ML378PJB681MLZ | 0.68 | 0.080 | 189 | 270 | 1.8 | 1.9 | 1.9 | 1.2 | 1.6 |
| ML378PJB102MLZ | 1.0 | 0.085 | 161 | 230 | 1.6 | 1.7 | 1.7 | 1.0 | 1.4 |
| ML378PJB152MLZ | 1.5 | 0.12 | 115 | 165 | 1.3 | 1.3 | 1.4 | 0.96 | 1.3 |
| ML378PJB182MLZ | 1.8 | 0.15 | 105 | 150 | 1.2 | 1.2 | 1.3 | 0.80 | 1.1 |
| ML378PJB222MLZ | 2.2 | 0.22 | 91.0 | 130 | 1.3 | 1.4 | 1.4 | 0.72 | 0.88 |
| ML378PJB332MLZ | 3.3 | 0.22 | 77.0 | 110 | 0.83 | 0.88 | 0.90 | 0.68 | 0.88 |
| ML378PJB472MLZ | 4.7 | 0.30 | 64.4 | 92.0 | 0.72 | 0.75 | 0.77 | 0.56 | 0.76 |
| ML378PJB562MLZ | 5.6 | 0.40 | 56.0 | 80.0 | 0.67 | 0.69 | 0.71 | 0.48 | 0.62 |
| ML378PJB682MLZ | 6.8 | 0.45 | 49.0 | 70.0 | 0.61 | 0.63 | 0.64 | 0.45 | 0.59 |
| ML378PJB822MLZ | 8.2 | 0.50 | 43.4 | 62.0 | 0.56 | 0.59 | 0.60 | 0.42 | 0.57 |
| ML378PJB103MLZ | 10 | 0.54 | 40.6 | 58.0 | 0.50 | 0.53 | 0.55 | 0.38 | 0.51 |
| ML378PJB123MLZ | 12 | 0.70 | 32.9 | 47.0 | 0.46 | 0.49 | 0.50 | 0.35 | 0.46 |
| ML378PJB153MLZ | 15 | 0.95 | 30.1 | 43.0 | 0.41 | 0.43 | 0.44 | 0.30 | 0.42 |
| ML378PJB183MLZ | 18 | 1.0 | 27.0 | 40.0 | 0.38 | 0.40 | 0.41 | 0.26 | 0.38 |
| ML378PJB223MLZ | 22 | 1.2 | 25.2 | 36.0 | 0.32 | 0.35 | 0.36 | 0.24 | 0.33 |
| ML378PJB333MLZ | 33 | 2.0 | 18.9 | 27.0 | 0.25 | 0.27 | 0.28 | 0.21 | 0.28 |
| ML378PJB473MLZ | 47 | 3.2 | 14.7 | 21.0 | 0.23 | 0.24 | 0.25 | 0.18 | 0.25 |
| ML378PJB683MLZ | 68 | 3.5 | 14.7 | 21.0 | 0.20 | 0.21 | 0.22 | 0.16 | 0.22 |
| ML378PJB104MLZ | 100 | 5.3 | 9.8 | 14.0 | 0.14 | 0.16 | 0.17 | 0.14 | 0.19 |
| ML378PJB124MLZ | 120 | 6.1 | 8.4 | 12.0 | 0.13 | 0.15 | 0.15 | 0.12 | 0.16 |
| ML378PJB154MLZ | 150 | 9.2 | 7.7 | 11.0 | 0.13 | 0.14 | 0.14 | 0.10 | 0.14 |
| ML378PJB184MLZ | 180 | 10.1 | 6.3 | 9.0 | 0.11 | 0.12 | 0.13 | 0.090 | 0.12 |
| ML378PJB224MLZ | 220 | 12.5 | 5.6 | 8.0 | 0.10 | 0.11 | 0.12 | 0.080 | 0.10 |
| ML378PJB334MLZ | 330 | 18.5 | 4.9 | 7.0 | 0.10 | 0.11 | 0.12 | 0.070 | 0.090 |