Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 |
Isolation Voltage (V) 4 |
Leakage Inductance (µH) |
---|---|---|---|---|---|
ML590PND332MLZ | 3.3 | 20 | 0.020 | 500 | 0.2 |
ML590PND472MLZ | 4.7 | 20 | 0.036 | 500 | 0.2 |
ML590PND562MLZ | 5.6 | 20 | 0.040 | 500 | 0.2 |
ML590PND682MLZ | 6.8 | 20 | 0.048 | 500 | 0.24 |
ML590PND822MLZ | 8.2 | 20 | 0.052 | 500 | 0.25 |
ML590PND103MLZ | 10 | 20 | 0.060 | 500 | 0.26 |
ML590PND123MLZ | 12 | 20 | 0.074 | 500 | 0.28 |
ML590PND153MLZ | 15 | 20 | 0.085 | 500 | 0.32 |
ML590PND183MLZ | 18 | 20 | 0.097 | 500 | 0.4 |
ML590PND223MLZ | 22 | 20 | 0.12 | 500 | 0.67 |
ML590PND273MLZ | 27 | 20 | 0.12 | 500 | 0.5 |
ML590PND333MLZ | 33 | 20 | 0.13 | 500 | 0.65 |
ML590PND393MLZ | 39 | 20 | 0.14 | 500 | 1.09 |
ML590PND473MLZ | 47 | 20 | 0.17 | 500 | 0.8 |
ML590PND563MLZ | 56 | 20 | 0.20 | 500 | 0.75 |
ML590PND683MLZ | 68 | 20 | 0.22 | 500 | 0.57 |
ML590PND823MLZ | 82 | 20 | 0.27 | 500 | 1.52 |
ML590PND104MLZ | 100 | 20 | 0.32 | 500 | 1.41 |
ML590PND124KLZ | 120 | 10 | 0.42 | 500 | 1.34 |
ML590PND154KLZ | 150 | 10 | 0.48 | 500 | 1.52 |
ML590PND184KLZ | 180 | 10 | 0.54 | 500 | 1.8 |
ML590PND224KLZ | 220 | 10 | 0.69 | 500 | 1.6 |
ML590PND274KLZ | 270 | 10 | 0.81 | 500 | 2.23 |
ML590PND334KLZ | 330 | 10 | 1.1 | 500 | 2.39 |
ML590PND394KLZ | 390 | 10 | 1.2 | 500 | 3.72 |
ML590PND474KLZ | 470 | 10 | 1.6 | 500 | 2.89 |
ML590PND564KLZ | 560 | 10 | 1.8 | 500 | 2.55 |
ML590PND684KLZ | 680 | 10 | 2.1 | 500 | 5.76 |
ML590PND824KLZ | 820 | 10 | 2.7 | 500 | 2.86 |
ML590PND105KLZ | 1000 | 10 | 3.1 | 500 | 4.32 |
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF (MHz) 5 | Coupling coefficient |
Leakage Inductance (µH) |
Isat (A) 6 | Irms (A) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Min | Typ | 10% drop | 20% drop | 30% drop | both windings 7 | one winding 8 | ||||||
ML590PND332MLZ | 3.3 | 20 | 0.020 | 41.0 | 52.0 | 0.98 | 0.20 | 11.5 | 12.9 | 14.1 | 3.60 | 6.10 |
ML590PND472MLZ | 4.7 | 20 | 0.036 | 30.0 | 38.0 | 0.98 | 0.20 | 9.0 | 10.2 | 11.1 | 3.16 | 4.47 |
ML590PND562MLZ | 5.6 | 20 | 0.040 | 24.0 | 30.0 | 0.98 | 0.20 | 8.0 | 9.1 | 9.8 | 3.00 | 4.24 |
ML590PND682MLZ | 6.8 | 20 | 0.048 | 22.0 | 27.0 | 0.98 | 0.24 | 7.0 | 8.0 | 8.6 | 2.75 | 3.88 |
ML590PND822MLZ | 8.2 | 20 | 0.052 | 21.0 | 26.0 | 0.98 | 0.25 | 6.4 | 7.4 | 8.0 | 2.63 | 3.72 |
ML590PND103MLZ | 10 | 20 | 0.060 | 18.0 | 22.0 | 0.99 | 0.26 | 5.4 | 6.3 | 6.9 | 2.45 | 3.46 |
ML590PND123MLZ | 12 | 20 | 0.074 | 16.0 | 20.0 | 0.99 | 0.28 | 5.3 | 6.2 | 6.7 | 2.21 | 3.12 |
ML590PND153MLZ | 15 | 20 | 0.085 | 14.4 | 18.0 | 0.99 | 0.32 | 4.6 | 5.3 | 5.8 | 2.06 | 2.92 |
ML590PND183MLZ | 18 | 20 | 0.097 | 13.0 | 16.0 | 0.99 | 0.40 | 4.5 | 5.2 | 5.7 | 1.93 | 2.73 |
ML590PND223MLZ | 22 | 20 | 0.12 | 12.0 | 15.0 | 0.98 | 0.67 | 4.0 | 4.6 | 5.0 | 1.76 | 2.49 |
ML590PND273MLZ | 27 | 20 | 0.12 | 10.0 | 13.0 | 0.99 | 0.50 | 3.6 | 4.1 | 4.5 | 1.70 | 2.41 |
ML590PND333MLZ | 33 | 20 | 0.13 | 10.0 | 12.4 | 0.99 | 0.65 | 3.3 | 3.8 | 4.1 | 1.64 | 2.32 |
ML590PND393MLZ | 39 | 20 | 0.14 | 9.6 | 12.0 | 0.99 | 1.1 | 3.0 | 3.5 | 3.8 | 1.59 | 2.25 |
ML590PND473MLZ | 47 | 20 | 0.17 | 9.3 | 11.6 | 0.99 | 0.80 | 2.7 | 3.1 | 3.4 | 1.44 | 2.03 |
ML590PND563MLZ | 56 | 20 | 0.20 | 8.4 | 10.5 | 0.99 | 0.75 | 2.5 | 2.9 | 3.1 | 1.35 | 1.91 |
ML590PND683MLZ | 68 | 20 | 0.22 | 8.0 | 10.0 | >0.99 | 0.57 | 2.3 | 2.7 | 2.9 | 1.29 | 1.83 |
ML590PND823MLZ | 82 | 20 | 0.27 | 6.9 | 8.6 | 0.99 | 1.5 | 2.1 | 2.4 | 2.6 | 1.15 | 1.62 |
ML590PND104MLZ | 100 | 20 | 0.32 | 6.2 | 7.8 | 0.99 | 1.4 | 1.9 | 2.2 | 2.4 | 1.06 | 1.50 |
ML590PND124KLZ | 120 | 10 | 0.42 | 5.5 | 6.8 | 0.99 | 1.3 | 1.6 | 1.8 | 2.0 | 0.93 | 1.31 |
ML590PND154KLZ | 150 | 10 | 0.48 | 5.1 | 6.4 | 0.99 | 1.5 | 1.5 | 1.8 | 1.9 | 0.87 | 1.23 |
ML590PND184KLZ | 180 | 10 | 0.54 | 4.9 | 6.1 | 0.99 | 1.8 | 1.4 | 1.6 | 1.8 | 0.82 | 1.16 |
ML590PND224KLZ | 220 | 10 | 0.69 | 4.4 | 5.5 | >0.99 | 1.6 | 1.3 | 1.5 | 1.6 | 0.72 | 1.02 |
ML590PND274KLZ | 270 | 10 | 0.81 | 3.4 | 4.3 | >0.99 | 2.2 | 1.1 | 1.3 | 1.4 | 0.67 | 0.95 |
ML590PND334KLZ | 330 | 10 | 1.1 | 3.2 | 4.0 | >0.99 | 2.4 | 1.0 | 1.2 | 1.3 | 0.57 | 0.81 |
ML590PND394KLZ | 390 | 10 | 1.2 | 2.9 | 3.6 | >0.99 | 3.7 | 0.95 | 1.1 | 1.2 | 0.55 | 0.77 |
ML590PND474KLZ | 470 | 10 | 1.6 | 2.4 | 3.0 | >0.99 | 2.9 | 0.90 | 0.99 | 1.1 | 0.48 | 0.67 |
ML590PND564KLZ | 560 | 10 | 1.8 | 2.2 | 2.8 | >0.99 | 2.6 | 0.80 | 0.91 | 0.95 | 0.45 | 0.63 |
ML590PND684KLZ | 680 | 10 | 2.1 | 2.1 | 2.6 | >0.99 | 5.8 | 0.70 | 0.80 | 0.87 | 0.42 | 0.59 |
ML590PND824KLZ | 820 | 10 | 2.7 | 2.0 | 2.5 | >0.99 | 2.9 | 0.64 | 0.73 | 0.80 | 0.37 | 0.52 |
ML590PND105KLZ | 1000 | 10 | 3.1 | 1.9 | 2.4 | >0.99 | 4.3 | 0.59 | 0.67 | 0.73 | 0.34 | 0.49 |