Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
Q Min 3 | DCR max (Ω) | SRF Min (MHz) | Isat (mA) 4 | Irms (mA) |
---|---|---|---|---|---|---|
ST450PHD102MAZ | 1.0 | 38 | 0.20 | 285 | 2400 | 2100 |
ST450PHD222MAZ | 2.2 | 29 | 0.33 | 175 | 1500 | 1200 |
ST450PHD472MAZ | 4.7 | 43 | 0.41 | 102 | 1500 | 1000 |
ST450PHD103MAZ | 10 | 35 | 0.74 | 74.0 | 800 | 780 |
ST450PHD153MAZ | 15 | 37 | 0.96 | 65.0 | 700 | 710 |
ST450PHD223MAZ | 22 | 38 | 1.84 | 54.0 | 500 | 530 |
ST450PHD393MAZ | 39 | 39 | 2.60 | 5.7 | 450 | 420 |
ST450PHD473MAZ | 47 | 40 | 2.66 | 4.8 | 400 | 390 |