Request Quote:
;

ST440RFU01A1

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

Part number 1
(Hover for schematics)
L min per winding (µH) 2 DCR max (Ω) 3 Imp. ratio
pri:sec
Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz)
ST440RFU01A1LZ 3.6 45.0 1 : 1 250 1.5 1 8500
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST440FRU04B1LZ.
  2. Inductance measured at 100 kHz, 0.1 V, 0 Adc on an Agilent/HP 4192 or equivalent.
  3. DCR measured on a micro-ohmmeter.

Termination:

  • L = Tin-silver-copper (95.5/4/0.5) over leach-resistant silver-platinum-glass frit.
  • S = Tin-lead (63/37) over leach-resistant silver-platinum-glass frit.

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
Environmental
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –55°C to +140°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+140°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Schematics

st440rfu01a1s.gif

st440rfu02a1s.gif

st440rfu04b1s.gif

Physical characteristics

ST440RFU01A1, 02A1

st440rfu01a1_02a1d.gif


ST440RFU04B1

st440rfu04b1d.gif

General specification

Core Material:
Ferrite
Weight:
85 – 105 mg
Packaging:
750/7″ reel; 2500/13″ reel; Plastic tape: 12 mm wide, 0.4 mm thick, 8 mm pocket spacing, 3.05 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.