Close up of ML520RFA01A1LZ
Datasheet 3D Model
Request Quote:
;

ML520RFA01A1

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 L min per winding (µH) 2 DCR max (mΩ) 3 Imp. ratio
pri:sec 4
Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz) Isolation
Voltage (Vrms)
Schematic
Pri Sec Pri Sec
ML520RFA01A1LZ 60 60 130 130 1 : 1 250 0.25 0.045 365 300 1
Notes
  1. When ordering, please specify testing code: e.g. ML520RFA16B1LZ.
  2. Inductance measured at 100 kHz, 0.1 V, 0 Adc on an Voltech AT3600 or equivalent.
  3. DCR measured on a Voltech AT3600 or equivalent.
  4. Impedance ratio is for the full primary winding to the full secondary winding.

Testing:

Z = Unscreened
H = Group A screening per Coilcraft CP-SA-10001
All screening performed to the document’s latest revision
Custom screening also available
Environmental
Ambient temperature range:
–55°C to +125°C
Storage temperature range:
Component: –55°C to +125°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency

Schematics

ml520rfa_sch.PNG

Physical characteristics

ml520rfa_dim.PNG

General specification

Core Material:
Ferrite
Weight:
200 –230 mg
Packaging:
250/7′′reel; Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 2.9 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.